Search Results for n 20 252
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Suitable Connector: Pin header IEC 60603-13, 10 pol bzw. 20 pol Amphenol Series 816 and 821; Card Handling: Push-Push; Unlocking Solenoid: Solenoid termination: wire 0.09 mm2 / AWG 286; Switch Sequence: The card presence switch is activated after the data contacts have mated with the card pads and before the card reaches its final position ...
PCB Search Results (356B20)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION 01 PRELIMINARY ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms ... freq. range: dc to 34.0 ghz vswr: 1.20:1 dc to 34.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
matlab create your own colormap | Amphenol Global Search | Amphenol
In all sorts of activities, , PPT production and design becomes more and more important with PPT presentation demand increasing , in order to let everybody learn how to make their own PPT more attractive, on November 30th, 2012, the company organized the hobby course training with the theme of PPT production and design, which was taught by our recruiting supervisor.
696-960 / 1710-2170 MHz - amphenol-antennas.com
Front 707 N 159 lbf Side 419 N 94 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQOTABLE A for more information DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch ...
TITLE: DWG NO - Amphenol Sine
TM06-7S-B OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR TM06-7S-B A1 - RELEASE DRAWING 24FEB20 SULLEN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
GF 900/1800 - amphenolprocom.com
Ideal application temperature range is +20 °C to +38 °C but may be extended down to +15 °C. When applied, binding strength is maintained between -30 °C and +70 °C. Binding power increases considerably with time. To ensure full strength of the assembly it is recommended to keep the whip off the mount for 24 hours.To accelerate attainment of ...
Vertical Broadband Pedestals - Charles Industries
Ordering Information Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 mktserv@charlesindustries.com
MAX-M12 シリーズ 耐環境イーサネット(Dコード)
半田式:awg18-20 圧着式:awg24-26もしくはawg18-22 sae j1128 / iso 6722 ケーブル外径 ø 12.7 max. - 推奨締め付けトルク m12 スレッド、0.8 - 1.0 nm - コネクタ保持力 444 n min sae j2839、 4 . 2 . 3 . 20 コンタクト保持力 110 n min(半田式) sae j2839、 4 . 2 . 3 . 18 パネル厚 1-6 mm -
REACTION TORQUE SENSOR Revision: F - pcb.com
Overload Limit(Shear) 800 lbf 3559 N [3] Temperature Range(Operating) -65 to +200 °F -54 to +93 °C Temperature Range(Compensated) +70 to +170 °F +21 to +77 °C ... Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3] Singularly applied, i.e. no other extraneous loads. [4] Over compensated operating temperature range.
Temposonics
Betriebsspannung +24 VDC (−15 / +20 %) Restwelligkeit ≤ 0,28 V pp Stromaufnahme 90 mA typisch Spannungsfestigkeit 500 VDC (0 V gegen Gehäuse) Verpolungsschutz Bis −30 VDC Überspannungsschutz Bis 36 VDC 1/ Bei der Option H ( −40…+100 °C) wird ein Deckel aus Aluminium eingesetzt. Temposonics® GB-M / GB-T SSI
00111920304 - Amphenol Air LB
Splice 1119 For pin contacts #20 / #20
ASRN1A22S - Amphenol Air LB
Splice ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 2
Plug Reversed rack 2 Modules Metallic Standard Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Model 356M41 | PCB Piezotronics
2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: 0.6 to 1.5 sec: 0.6 to 1.5 sec: Settling Time (within 10% of bias) ... 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories.
C F 2 5 E 19 F 020 - TPC Wire
female straight with 18/5 Trex-Onics cable (#62025), 20 feet long. C = Cord Set R = Receptacle F = DC Micro G = AC Micro Number of Poles: 2 – 8 1 = Single End (or Receptacle) 2 = Double End A = Male Straight B = Male 90° C = Female Straight D = Female 90° E = Male Straight to Female Straight F = Male Straight to Female 90°
NMEA 2000規格コネクタHPCシリーズ
-20℃~+80℃(オーバーモールド) -40℃~+85℃(現場取付プラグ) コンタクト 銅合金、金めっき メタルナット 亜鉛合金、ニッケルめっき 樹脂ナット 熱可塑樹脂、黒色 ゴム シリコン ケーブル nmea2000認証、cl2