Search Results for n 20 252
UNEF 9/16-24-2A - Amphenol Sine
N KEY PART NUMBER--18.5 24.0 18.5 UNEF 9/16"-24-2A Ø3.1 Ø15.0 25.4 2.2 11.3 RTS010*4Sxx XXXX 24.0 MASTER KEYWAY A2 -- UPDATE 3D VIEW Jul-17-2017 Nick Tommy A3 -- UPDATE PANEL CUT OUT REFERENCE Aug.10.2017 Nick Tommy ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
B A2 - Amphenol Sine
P/N ATM04-12PA-SR1GY KEY-A CONFIGURATION STANDARD COLOR: GREY P/N ATM04-12PB-SR1BK KEY-B CONFIGURATION STANDARD COLOR: BLACK P/N ATM04-12PC-SR1GN ... AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
CA402059 Sealing Plug - Amphenol Sine
RT0W71419PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14 REQUEST A QUOTE RT0W71419PNHEC03 19 Position Jam Nut Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
B A3 - Amphenol Sine
n o l Y Y M M D D THREADED ADAPTER - BLUE A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed ...
Features - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female The illustration is not shown to scale. 4-Port Panel Antenna
SIMM1220SA - Amphenol Air LB
ABS1694 brackets - N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets. ... Module For crimped contacts Socket Without peripheral sealing 12 contacts #20 Supplied without contact Polarization A. Reach status: Compliant . RoHS status: Compliant . Obsolescence ...
Amphenol REQUIRES CONTACT RETENTION WE - amphenol-sine.com
14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER WIRE SEAL 7 1 45-44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST ... P/N AT06-12SA-SR2GY KEY-A CONFIGURATION STANDARD COLOR: GREY P/N AT06-12SB-SR2BK KEY-B CONFIGURATION STANDARD COLOR: BLACK P/N AT06-12SC-SR2GN
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.92mm Straight Male ( SF1511-60069 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
Amphenol Assembletech
Mating Force: 50 N maximum. Unmating Force: 20 N minimum. 2. Durability: Condition: EIA 364-09. Mated and Unmated connector for 25cycles at a rate of 200 cycles per hour. There shall be no physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance. Condition: EIA 364-23.
IDS-35-1 A he - Amphenol Australia
180 N. Freeport Drive, Plant 4 Nogales, 1AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134 Email: rpedrazzini@amphenol-aio.com Europe: Am ph en olId ust riaO E V i aBrb n 5 - 20L ain te(M I) ly Tel:+ 39 025 4. Fax:+ 390 25 4. E mail: nf o@ phe - .c Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE ...
Features - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.8 23 20.2 20 20 First Upper Side Lobe Suppression dB 20 20.9 22 18.1 19 Cross Polar Discrimination Over Sector dB 8.3 8 5.8 3.2 0.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20 20.8 9.2 6.6 7.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28
Hybrid Combiners PRO-PHY150-2 - AMPHENOL PROCOM
With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 3 MHz bandwidth. ** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 1/2 of the input power. E.g.: With 50 W input in total for the two channels, the load should be able to dissipate 50 W x 1/2 = 25 W. ...
18.0 ± 0 - SV Microwave
C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60003 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max
This catalog covers Amphenol - アンフェノールジャパン ...
3 Amphenol MIL-DTL-5015 and MIL-5015 Type Standard Cylindrical Connectors DESIGN CHARACTERISTICS • Medium to heavy weight cylindrical • Durable, field-proven design • Environmental resistant • Resilient inserts • Operating voltage to 3000 VAC (RMS) at sea level • Threaded couplings • Single key/keyway shell polarization • Cost effective CUSTOMER OPTIONS
Pwr TwinBlade CABLE SYSTEM - Amphenol CS
• Operating Temperature Range: -20°C to +75°C MECHANICAL PERFORMANCE • Insertion Force: ≤40 N • Withdrawal Force: ≥15 N • Durability: 50 cycles TERMINATION • Power Wire Sizes: ... Right angle PCB plug with sensing contacts N.A 51939-901SLF Kits* with sensing contacts 25mm² wire 10130796-001NELF
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 20 dB 30 dB Accuracy ±0.5 dB ±0.5 dB ±0.6 dB ±0.6 dB ±1.2 dB PIM ≤ -160 dBc Impedance 50Ω Mechanical Characteristics Weight 4.9 kg Connector Type (yyzz) See Ordering Options Below Environmental Characteristics Application Indoor / Outdoor Operating Temperature -30° C to +60° C
Description - amphenol.co.jp
- 20 Gbps maximum forwarding bandwidth - 8K MAC address VOLTAGE OPERATION • 16-36VDC ACTIVITY STATUS - Indicators for Power and LAN activity (light off by default) - STATUS pushbutton to turn on the indicators MILITARY RUGGED SWITCH MIL-STD-1275D/E MIL-STD-704A MIL-STD-461E MIL-STD-810F/GM IP67 RTCA/DO-160F (*): Available on Enhanced units ...
Cable Components LGP - AMPHENOL PROCOM
Available with 7/16 DIN-female or N-female connectors. Integrated High-Pass - characteristic. Very low insertion loss - typical < 0.2. ... 100 kA (test pulse 8/20 µs) Residual Pulse Energy: 0.03 μJ typ. (test pulse 4 kV 1.2/50 μs, 2 kA 8/20 μs) Mechanical; Connection(s) 7/16 DIN(f) or N(f)
B RT071412P*H* B1 - Amphenol Sine
B1 - RELEASED DRAWING JUN-20-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES