Search Results for n 20
Power Divider 20 W - AMPHENOL PROCOM
20 W equal power divider. Very low VSWR and excellent isolation over the entire frequency range. SPECIFICATIONS Electrical Model PRO-PDI2-0.8-2.7G-20W-N Frequency 800 - 2700 MHz Max. Input Power 20 W Impedance 50 Ω Nominal Divider Loss 3 dB Total Loss < 3.7 dB (typ. 3.5 dB) Isolation > 20 dB VSWR < 1.2:1 Divider Output Equal Mechanical ...
Amphenol FCI 10066440-dgc0437lf
Application Spec: GS-20-0445 7. The part is been sold as loose piece and fci guarantees is the part in compliance with this customer drawing statement. The product spec for cable assemly can be only ... ELX-N-21259-1 B Released PDS: Rev :B STATUS:Released Printed: May 26, 2022.
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG ... - Amphenol RF
M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL 082-5558. M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG-223 RG-400 50 Ohm QPL Approved 031-4452. M39012/56-4007 SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-368-12.
NM-LCF12-C03 - N Male Connector - RFS Technologies
NM-LCF12-C03 N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ standard, O-ring sealing Distributor Stock Action; Windy City Wire: 1215: Buy : Talley: 329: Buy : Graybar ... 20 (13/16) Trimming Tool: TRIM-SET-L12-C02: Testing and Environmental. Waterproof Level: IP68: NM-LCF12-C03 Outline Drawing. External Document Links. Installation ...
微型电动惯性激振器 - pcb.com
强制风冷 4 lbf pk 18 N pk 随机力 自然风冷 1.4 lbf RMS 6.2 N RMS 强制风冷 2.8 lbf RMS 12.5 N RMS 冲击力(20 毫秒) 4.5 lbf pk 20.0 N pk 低频力 0.012 f 2 (0.35- d) 最大位移 0.35 in (pk-pk) 8.9 mm (pk-pk) 最大速度 20 in/s pk 508 mm/s pk 频率范围 20 Hz - 3000 Hz 20 Hz - 3000 Hz
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1N Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SP20M2F Pin Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range ...
SS264N Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing;
MODAL IMPACT HAMMERS - PCB
n. Compatible with standard ICP ® Signal Conditioners. n. Variety of hammer tips provided so excitation . content can be tailored to object under test. n. Extender mass included with all models except with large hammers (086D20 & 086D50) n. Modal Tuning insures the hammer's structure . does not influence the measurement. n. TEDS models ...
SMP to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to N-Type Adapters designed for radio frequency applications. SMP to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
97-3102a-20 | Amphenol Global Search | Amphenol
97-3102a-14s-1s(946) yes connector, electrical, recep. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 20-9 22-14 22-33 24-17 28-11 32-4 36-13 20 ...
PCD100-265-B-N-0 Process display panel meter
Digital panel meter, accepts common process voltage (0-5 V, 1-5 V, ±10 V) and current (0-20 mA, 4-20 mA) inputs, RTDs, and thermocouples, 85-265 VAC, 4-digit process display, NEMA 4X, IP65 rated. Features. NEMA 4X / IP65 front panel display, 4 digits; 4-20mA, ±10V, thermocouple and RTD field-selectable inputs;
Model 320C20
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[61 0 R 62 0 R 63 0 R]>> endobj 23 0 obj >stream xœ½=koÜ8 ...
CELLFLEX RF Feeder Cable - RFS Technologies an Amphenol Company
1.8kW @ 1 GHz (at 20°C, sea level, VSWR 1.0) (1) Coaxial Cable Type. Air Dielectric (26) Foam Dielectric (58) ... NMR-SCF12-E01 N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, threaded gasket and 360° compression sealing Connector Type: OMNI FIT™ PREMIUM Right Angle ...
N-Type Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
- typical contact resistance: 20 mohm - insulation resistance: >500 mohm - dielectric strength: 1000 vac, 60 seconds - transmission specification/class: complies with cat5e 1000 base-t per eia-568-c.2 and iso 11801 - poe+ complies with 802.3at type 2 o l o m h 1 c m r p r 0 2 a h e n o a s l e u 1/ 6 5 / a n t p l i i a u s t a 19.00 [.748] 2 4 ...
SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over N
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS24M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REQUEST A QUOTE.
Model 200C20 | PCB Piezotronics
Model 200C20:ICP® quartz force sensor, impact, 20k lb comp., 0.25 mV/lb, 10-32 ele. conn., stainless steel construction, hermetically sealed.
APC 3.5 Jack to APC N Jack Adapter 50 Ohm Straight | 131-7020 - Amphenol RF
APC 3.5 Jack to APC N Jack Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 172113 - Amphenol RF
RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
nsa8420-9 | Amphenol Global Search | Amphenol
Search Results for nsa8420-9 Voltage Compensated, Media Isolated, High Pressure Sensors Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A ...