Search Results for n 20
Temposonics
I 6 I ®Temposonics GT2/GT3 Analog Redundant Data Sheet ORDER CODE Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm 750…1000 mm 25 mm
PIEZOELECTRIC FORCE RINGS - PCB
(44.5 N to 444.8 kN) Stable quartz element, stainless steel housing, & hermetic construction Individually calibrated, NIST traceable, & A2LA accredited Mounting stud, pilot bushing, & anti-friction washer included. IECEx IECEx. IECEx IECEx
LDESCRIPTION T A m p h e n - amphenol-sine.com
N O: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 B 1 R T 0 W 7 1 2 1 0 P * H E C O-MATE,RE C EP T A C LE,JAM N U T, SI Z E 1 2,10POS,PIN. B1 - RELEASED DRAWING JULY-04-2014 BEN SEE PART NUMBER ... 11/16-24 UNEF THREAD 7/8-20 UNEF THREAD MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA ...
B A4 - Amphenol Sine
3. suitable contacts :20# contact. 4. all dimensions are for reference use only. a1 released drawing mar-18-2016 ben tommy master keyway 27.0 22.2 9/16"-24 unef thread Ø15.0 33.4 19.3 n key-40°c ~ 105°c part number-40°c ~ 125°c rts710n6s rts710n6s03 a2 update notes jun-20-2017 nick tommy a3 update drawing mar-19-2018 white tommy
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description N/A N/A QXRT12S Contact Extraction Tool, 2.5mm Contact N/A N/A MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Plating Options, All Symbol Plating N/A N/A Standard Quantity Order Options Machined Stamped ...
Amphenol JT/LJT Subminiature Cylindrical Connectors
n o l E U / 20 / 9 5 C For additional information on Amphenol JT/LJT connectors, or for special application requirements, contact your local sales office or: Amphenol Corporation Amphenol Aerospace 40 – 60 Delaware Avenue, Sidney, NY 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com
ICP® ACCELEROMETER - PCB
Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz Frequency Range± 10 % 0.7 to 6,000 Hz 0.7 to 6,000 Hz Resonant Frequency ≥ 18 kHz ≥ 18 kHz Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Hex 0.75 in 19.1 mm
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
c n/a material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: torlon finish: body & contact: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms
Search Results for guia de procedimientos en obstetricia - amphenol.com
Conditionnement : En vrac préCautionS d'emploi - Utiliser un ensemble vis-rondelle pour un diamètre de passage de 5 mm, avec un couple de serrage compris entre 0,294 et 0,42 m.daN - Utiliser un attache câble d'une largeur de 5 mm et le serrer avec une pince de serrage type MS 90387-1 (position 6-8) équivalent à une tension d'environ 120 N.
ICP® PRESSURE SENSOR - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material C-300 C-300 Diaphragm C-300 C-300 Sealing Welded Hermetic Welded Hermetic
NMR-LCF12-E01 - N Male Connecto - RFS Technologies an Amphenol Company
NMR-LCF12-E01 N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, polymer claw and compression sealing Rev : B | Rev date : 08 Oct 2021 ... (20) Mechanical Specifications. Plating Outer/Inner: Tri metal alloy/Silver: Length: mm (in) 69.05 (2.718) Outer Diameter: mm (in) 29 (1.142) Inner Contact Attachment: Basket: Outer ...
Model 640B11 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
B RTS014*12PHECxx A5 - Amphenol Sine
A4 -- UPDATE DRAWING Mar-20-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY A5 -- UPDATE DRAWING Apr-10-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
All Receptacle shells - amphenolpcd.com
7.14 GASKET BACKSHELLS All Receptacle shells 66 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
CUSTOMER DRAWING M - Amphenol Sine
gedreht / turned (AWG 16-20): AT62-201-16141 (nickel plated) / AT62-201-1631 ... 48,4 0,3 41 0,3 Crimpausrüstung siehe Montageanleitung - N 22 000 0024 (6mm²) - N 22 000 0025 (10mm²) - N 22 000 0026 (16mm²) equipment for crimping according to assembly instruction - N 22 000 0024 (6mm²) - N 22 000 0025 (10mm²) - N 22 000 0026 (16mm² ...
LUMINUS - amphenolpcd.com
Shell Size Key Color Plug P/N Inline Receptacle P/N Circular Receptacle P/N Square Receptacle P/N Jamnut PCB Mount P/N Oval Receptacle P/N Jam Nut Rear Mount ... 3 20 7 - White SJS862300 SJS862400 - SJS862450 - - - 3 22D 5 - Black SJS830210 SJS830230 - - SJS503160 SJS503170 SJS503190
Amphenol FCI 10113575
Cable KITS P/N 10113575-101LF 10113575-102LF AWG Size 26 28 & 30 Notes: 1. This product meets europe uniondirectives and other country regulations as described in GS-47-0004. ... Application specification: GS-20-114 Packaging specification: GS-14-1292 angular 0$ 0.XXX surface - linear 0.XX 0.X TOLERANCES UNLESS OTHERWISE SPECIFIED tolerance std ...