Search Results for n 20
m12 x-code amphenol | Amphenol Global Search | Amphenol
D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…1500 mm X X X. X U 002.0…060.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS Sensors for details.
install movie box downloader app | Amphenol Global Search | Amphenol
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm Downloads. 172215 PDF Customer Drawing (Size: 143 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. ... Microsoft Word - GS-20-072 rev D.doc - Amphenol CS • Install the strain relief onto ...
- Contact Size 12 Options - Amphenol Sine
UNEF 13/16"-20-2A RTS014*4Pxx XXXX MASTER KEYWAY A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
Data Sheet - temposonics.com
Surface pressure: Max. 40 N/mm2 Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite coated Weight: Approx. 13 g Surface pressure: Max. 20 N/mm2
SIM2N43N - Amphenol Air LB
SIME1220PN Module For crimped contacts Pin With peripheral sealing 12 contacts #20 Supplied without contact Polarization N . SIME0816PN Module ...
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... Stick Antenna 698-960 1710-2690 3400-3800 MHz SMA ST0457-20-001-A. External Antenna LoRa & RFID 902-928 MHz ST0623-44-201-B.
Customer Drawing - amphenol-gec.com
PL58 X - 20 1 - 50 线缆大小 Cable Size 订购信息 Ordering Information "25"=25mm2 键位及颜色 Key & Color "X",橙色 Orange "Y",黑色 Black "V",绿色 Green "W",红色 Red "50"=50mm2 高压互锁 HVIL 1 ,带互锁 With HVIL
Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - pcb.com
Frequency Range(± 10 %) 20 to 300,000 cpm 0.33 to 5,000 Hz Frequency Range(± 3 dB) 10 to 480,000 cpm 0.17 to 8,000 Hz Resonant Frequency 960 kcpm 16 kHz [3] ... Mounting Thread 1/4-28 Female N/A [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Shutter socke cable drawing-模型
n l2 l1 pe cp pp l3 9 10 c-hvcoifs706lxxxx c-hvcoifs706lxxxx hvcoifs706l xxxx length 0~1000mm +25-10 1001~5000mm >5000mm +40-10 +50-20 tolerance-c x x x x l 6 0 7 s f i o c v h-c x x x x l 6 0 7 s f i o c v h ar ar ar ar ar ar l1 n 6mm² (brown) l2 pe pp cp 0.5mm² (red) 0.5mm² (black) 6mm² (blue) 6mm² (ye/gn) cable connect method l3 2 5 6 7 ...
Model 337m22 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ATS-6: Hydro test (sensor/cable pressurized in water environment) 1: 081M105: Mounting stud, 1/4-28 to M5x0.8, 0.365" long with slots, BeCu: 1: ACS-1:
EB1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Product Search - Amphenol
Solid RG59 BNC Coaxial Cables (RG59B/U) (20) BNC Cables / F-Type Cables . BNC RGB Component Video Cables (8) Connectors & Adapters. Coax Adapters / RF Adapters (1) ... Type-N to Type-N Cables (Coaxial Cable with Type-N Cables) (7) UHF (PL-259) to UHF (PL-259) Cables (Coaxial Cable with UHF Connectors) (6) Color. Black (171) Silver (1) Length.
UNL ESOTH RW IP C F D Amphenol 22 Industry Boulevard, Carrum Downs, VIC ...
1 ADD PCB LAYOUT ACC TO PART No 20/01/16 T.N 9330 P6.0 2.40 6. 3 8 2. 5 0 6.38 6.38 0.56 0. 5 6 4. 6 7 4.67 o l o m H 0 C m R p r U E 2 A h e n o a S l 9 5 / E 2/ a n t p l i i a u s t A 6. 3 8 PANEL CUTOUT 3~P2.0 2~P1.4 NOTE: This connector is suitable for maximum 1.15mm panel thickness with Metal Washer & Nut 2.40 4.67 4. 6 7 0. 6
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Enhanced 20 GHz Performance. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors ...
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 600 g pk ± 5886 m/s² pk J - Ground Isolated Frequency Range(± 5 %) 1 to 8000 Hz 1 to 8000 Hz Frequency Range(± 10 %) 0.7 to 15,000 Hz 0.7 to 15,000 Hz Resonant Frequency ≥ 56 kHz ≥ 56 kHz Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm
EXCEL|MATE CC - アンフェノールジャパン株式会社
p/N: hVCOACSElOCKh p/N: hVCOACSElOCKS E-lOCK pIN 3 pIN 1 pIN 2 SIGNAl UNlOCKING +12V DC - lOCKING - +12V DC SIGNAl lOCKING ACTUATOR SIGNAl (Switch circuit) wire color Black yellow Red white lock +12V 0V Up to 250V AC Unlock 0V 0V Current Initial current: 0.5A 0.1A Self-closing type push pull 56.8 33.0 58.6 56.0 Ø100.0 Ø100.0 58.0 58.0 20.5 20 ...
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
Size** Max. Millivolts lb. N 16 13 50 25 111.2 12 23 50 30 133.4 8 46 25 50 222.4 4 80 14 60 266.9 0 150 12 75 388.6 INSERTION/REMOvAL TOOLS Contact Amphenol/Matrix Size Color Code Part Number 16 Blue/White 10-538988-016 12 Yell./White 10-538988-012 8 White/Red 6500-018-0008 4 White/Blue 6500-018-0004 0 White/Yell. 6500-018-0000 CRIMPING TOOLS
ICP® ACCELEROMETER - PCB
Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz Frequency Range± 10 % 0.7 to 6,000 Hz 0.7 to 6,000 Hz Resonant Frequency ≥ 18 kHz ≥ 18 kHz Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Hex 0.75 in 19.1 mm