Search Results for n 20
EXPLOSIVE, GUN & IMPACT TESTING - PCB
(0 Hz) to values as high as 20 kHz. To lessen the severity of response when their resonant frequency is excited, they incorporate squeeze film damping, achieving values of 0.02 to ... n. Single axis and triaxial arrangements. n. Mechanical over-range stops improves survivability. n. Slight damping reduces resonance amplification. n.
Model 356A02 | PCB Piezotronics
Model 356A02:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn.
M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG ... - Amphenol RF
M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL 082-5558. M39012/59-4006 SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm QPL Approved 901-255-11. M39012/26-0011 TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 031-2253.
ST63 Transom Mount - Airmar
Features. Speed and fast-response water-temperature sensing; Accurate, linear-pulse output over a speed range of 1 to 50 knots (1 to 58 MPH) Transom mount sensor designed with shear-pin yoke that fractures when excessive force is applied to the paddlewheel
Model 260M36 Triax ICP® force sensor, 45 N (10.1 lb) all axes ... - PCB
Triax ICP® force sensor, 45 N (10.1 lb) all axes, 110 mV/N, metric mounting Installation and Operating Manual For assistance with the operation of this product, ... cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-
42032300 | Amphenol Global Search | Amphenol
Amphenol Low Voltage Connectors. 42121000 (CODE I, not for VW) 42032300 (CODE VIII, VW P/N:1J0 973 714 G) 42126900 (CODE VIII, not for VW) Mating design: Serviceable locking leg TPA (terminal position assurance) Terminal System: W=1.6mm, Tin plated Wire size 0.5mm ² Termination technology: Crimping for HVIL terminal General:
NanoRF VITA 67.3 20 Port Backplane Module Developer Kit
NanoRF VITA 67.3 20 Port Backplane Module Developer Kit. Previous NanoRF VITA 67.3 10 Port Ba... Next SMA Female Bulkhead (EMI Ga... 5. Share on Facebook; Share on Twitter; Share on Pinterest; NanoRF VITA 67.3 20 Port Backplane Module Developer Kit P/N: V673-NANO-BP-20-X. There currently isn't any inventory available in distribution. ...
Amphenol Canada Corp.
3.20±0.20.126±.008 many unique features are readily available ordering code: m u s b - b 1 5 1 - x x series, rugged usb special connectors: port, right angle pcb tails usb 'mini-b' receptacle, single 4=no dust cover supplied 1=with grey dust cover supplied 0=no dust cover supplied n=no rear shield, m2.5 x 0.45 thread
Data Sheet E-Series EH Analog - Temposonics
Surface pressure: Max. 20 N/mm 2 Operating temperature: −40…+100 °C (−40…+212 °F) Material: Plastic carrier with neodymium magnet Weight: Approx. 20 g Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor
PRO-BBPHY 2/70-20-3 dB-N - AMPHENOL PROCOM
Directional Couplers PRO-BBPHY 2/70-20-3 dB-N. Broad Band Power Divider 1:2 . Download . Product PDF; Add to quote. Description. Two antennas connected to the same transmitter or receiver. Broad band power splitter for radio systems. Combining two transmitters on the same antenna. Note: The power splitter has to be mounted on an extra heat sink ...
20-Port Canister Antenna - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
SS14M2F Socket Contact, Stamped, Size 16, Gold Flash over N
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS14M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs. REQUEST A QUOTE.
N1141A1-NT3G-1-50 | Amphenol Global Search | Amphenol
4.0:1 1 1 amphenol connex 1.752 ref [44.50] see notes gopi m 01-oct-12 n male to n male adapter, low pim gopi m 01-oct-12 a a release to mfg. 01-oct-12 -- mg 4 nut brass nickel 1 3 insulator ptfe natural 1 2 inner conductor brass silver 1 1 outer conductor brass white bronze 1 no description material finish qty notes: 1. materials and finishes:
HIGH TEMPERATURE ACCELEROMETERS - PCB
n Temperature: -65 to 900 ºF (-54 to 482 ºC) n Sensitivity: 5.0 pC/g n Measurement Range: ±200 g pk IECEx IECEx IECEx IECEx DIFFERENTIAL CHARGE OUTPUT ACCELEROMETER. ENDEVCO MODEL 6222S-20/ 6222S-50/6222S-100. n Temperature: -65 to 500 ºF (-54 to 260 ºC) n Sensitivity: 20/50/100 pC/g n Measurement Range: 2k/1k/500 g pk 12
Twinax Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Twinax Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Twinax Connectors at Amphenol RF online.
Amphenol FCI 10140607
ELX-N-50750-1 E Released PDS: Rev :E STATUS:Released Printed: Mar 11, 2024-2024/02/19 2024/03/11 2016/08/08-Alan Ni Tim Yao Eric Huang ELX-N-50750-1 E Released PDS: Rev :E STATUS:Released Printed: Mar 11, 2024. Title: Amphenol FCI 10140607.pdf Created Date: 3/11/2024 10:42:20 AM ...
Temposonics
Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite Weight: Approx. 10 g Surface pressure: Max. 40 N/mm 2 Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA neobond Weight: Approx. 5 g Surface pressure: Max. 20 N/mm Operating ...
97-3102A-14S-7P | Amphenol Global Search | Amphenol
97-3102a-14s-1s(946) yes connector, electrical, recep. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 20-9 22-14 22-33 24-17 28-11 32-4 36-13 20 ...
PRODUCT DATA DRAWING
n/a interpret dimensions and tolerances size see notes see notes sv microwave, inc. scale: 3:1 surface area: dwg. no. b material: 7) remove all burrs third angle projection 95077 7015-0615-0617 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be ...
10129381-940001BLF | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129381 -908001BLF. EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.