Search Results for n 20
Product Data Sheet - Temposonics
-15% or +20% * Polarity protection: up to -30 Vdc: Overvoltage protection: up to 36 Vdc: Current drain: 90 mA typical: Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) ... 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float :
172106 | Amphenol Global Search | Amphenol
Most connectors are presently available with reverse polarized contact. Add RP to connector part number for reverse polarized part. TNC, N and SMA connectors also available with left hand (reverse thread). Add RT to connector part number. Contact Amphenol Connex marketing for availability.
Receiver Multicouplers PRO-RPS-4-N - AMPHENOL PROCOM
> 20 dB: VSWR: 1.3:1: No. of channels: 4: Mechanical; Connection(s) N(f) Dimensions: 89 x 39 x 29 mm / 3.50 x 1.53 x 1.14 in. Weight: Approx. 0.2 kg / 0.44 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-RPS-4-N: 210000593: Add to quote: Typical Response curve. Related products ...
N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical. ... 0.809 Inches (20.55 mm) 1 item; 0.831 Inches (21.11 mm) 1 item; 0.941 Inches ...
6FKDXPEXUJ
/ v v & } o o ] v v ( } o o x p } À n ] v v ( } o o v ] x p } À dq riilfhu ri wkh frpsdq\ kdv fhuwlilhg fhuwdlq lqglylgxdo surgxfwv lw surgxfhv vxemhfw wr ilqh
P4-BBUULL15-N1 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 20.3 20.4 21.5 First Upper Side Lobe Suppression dB 13.6 12.7 15.1 Cross Polar Discrimination Over Sector dB 8.1 6.7 8.4 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 22.3 22.3 21.3 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 Interband Isolation dB 25
EN3645 - Amphenol Socapex
22D 20 Standard number EN3645 F 0 G N 16 A N Class: W: Crimp version, Aluminum Olive drab cadmium plated, 175°C F: Crimp version, Aluminum Nickel plated, 200°C J: Crimp version, Composite material Olive Drab cadmium plated, 175°C
IECEx - PCB
n Sensitivities from 1 mV/lb to 500 mV/lb n Factory preloaded for both tension and compression measurement n High resolution with low noise floor ... 20 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤ 100 Ohm: Output Bias Voltage. 8 to 12 VDC: 8 to 14 VDC. Spectral Noise (1Hz) 0.0000126 . lb/√Hz: 0.000056 .
LL I S T A m p h e n o l
A1 RELEASE NEW DRAWING 19/AUG/20 IAN OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 AHDP04-18-20PN-SRA RECEPT, 18 SZ, 20 PIN, STD ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
Model 643A12 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com.
Model 086C01 | PCB Piezotronics
Model 086C01:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
SS264N Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing;
MEZZOSTAK 0.5MM MEZZANINE CONNECTORS - Amphenol CS
Number Of Positions Product Height With Hold Down With Pegs Part References 20 2.0mm N N 10106814-021002LF 20 3.0mm N N 10106814-023002LF
micro-bayonet-connector-catalog-amphenol-industrial
BP N N 08-07 P N 2. SHELL PLATING N Electroless Nickel 4. INSERT ARRANGEMENTS Insert Arrg #22D #20 #16 08-07 7 10-15 15 10-12* 11 1 10-04* 4 10-07* 4 3 *Coming soon 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle 5. CONTACTS P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B ...
GS-20-0399 Application Specification - Amphenol CS
GS-20-0399 TYPE Application Specification TITLE PAGE REVISION Minitek Pwr3.0 Crimp to Wire Connectors 3 of 18 C AUTHORIZED BY DATE Mithun Paul 2021/05/20 ... Terminal P/N Press P/N 10157923-001 Applicator P/N Applicator P/N Applicator P/N 10159974-001 10159975-001 10159976-001 10127718-00XXLF
TRUE™ 15 and TRUE™ 22 Series Advanced Composite Material Enclos
N/A 7.8ft3 N/A N/A 9ft3 12ft 315.1ft 18.3ft N/A 20ft 3 N/A 30.2ft N/A N/A N/A 20 lbs. Cover Wgt. (T15) 26 lbs. 50 lbs. 50 lbs. 50 lbs. 50 lbs. 82 lbs. 82 lbs. 94 lbs. (47x2) Base Wgt. (T15) 52 lbs. 44 lbs. 66 lbs. 71 lbs. 79 lbs. 87 lbs. 120 lbs. 161 lbs. Total Wgt. (T15) 78 lbs. 94 lbs. 116 lbs. 121 lbs. 129 lbs. 169 lbs. 202 lbs. 255 lbs ...
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Density @ 20°C (lb/in3) ... AMS 2403,AMS-QQ-N-290, QQ-N-290 Silver 105.8 .38 ASTM B700 Solder Alloy 60/40 10 .40 AMS-P-81728, MIL-P-81728. 7 Busbar Construction: Terminations Tabs Studs PEM Fastons PCB Connectors Radsok® Pins. 8 Floating spacer
Amphenol Canada Corp.
9.20 ref.244 6.20 ref 58.45 ref 2.301 hole 2.60 [.102] mounting • ordering code: m u s b - b 5 5 1 - x x series, rugged usb recommended torque for panel mount screws: 0.23 to 0.34 n.m (2.00 to 3.00 port, vertical pcb tails usb 'mini-b' receptacle, single 7. n = m2.5 x 0.45 thread 0 = #2-56 unc thread thread option
type | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm ... TR Multicoax Series 20/40/70 Applications TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • PCIe • Pam4 • High Speed SerDes › Automated Test & Measurement