Search Results for n 20
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
Low 45 N mating force ideal for high-density, multi-port applications. Rugged, impact resistant housing. Mechanically and visually keyed to eliminate installation errors and prevent mis-mating. ... Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared to previous FAKRA ...
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172236 PDF Customer Drawing (Size: 56 kb) 172236 STP 3D Model (Size: 422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
ACU-X20N - amphenol-antennas.com
Line to Ground 8/20 us @ 8kA ≥ ±5 Repetitions Line to Line, 8/20 us @ 3kA ≥ ±5 Repetitions MECHANICAL SPECIFICATIONS Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Protection Class --- IP65 Housing Material --- Aluminum Weight g (lbs) 461 (1.0)
PCB Antenna 2400-2500 5150-7125 MHz AMC | ST1225-20-001-A - Amphenol RF
Passive PCB Antenna 2400-2500, 5150-7125 MHz AMC 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
Power Divider 20 W - AMPHENOL PROCOM
Power Divider 20 W DESCRIPTION 20 W Power Divider with broadband characteristics covering the cellular service bands. 20 W equal power divider. Very low VSWR and excellent isolation over the entire frequency range. SPECIFICATIONS Electrical Model PRO-PDI4 0.8-2.2G-20W-N Frequency 800 - 2200 MHz Max. Input Power 20 W Outputs 4 Impedance 50 Ω
RTS1BS12N2P03 Receptacle, Inline, 4 (2+2) positions, contac - Amphenol Sine
RTS1BS12N2P03 Receptacle, Inline, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal-Receptacle, Inline, 4 (2+2. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
ATM v DTM - Amphenol Australia
Size 20, 16-20AWG, 7.5A. or more information, contact: A A L I B C M V A 01 Ampheno Sin System Corporation 427 Morl rive Clinto Townshi MI 803 USA ww.amphenol-sine.com Custome Servic 0 9 732 Every effort has been made to ensure that the information contained in this document is accurate at the time of publication. Specifications or information ...
Y Branch Harness with In-line Fuse,1000V
MDH-10-66-1Y20-H4-P 20/1000 H4 50 MDH-10-66-1Y20-H4-N 20/1000 H4 50 Descripon Specificaon Cable Conductor 6.0mm²/10AWG Rated Voltage 1000V DC Rated Current Same to fuse rang Degree of Protecon IP67(mated) Ambient Temperature Range -40°C to +50°C Over-molding Material TPV, UL 94 V-0
4G LTE 5G Antenna NR PCB 90x15mm 1.37 mm cable | ST0425-20-401-A
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... ST0425-20-401-A. Find In Stock & Buy Now. 4G LTE 5G NR, PCB 90x15mm, Cable : OD1.37 x 100mm WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT. Add to Parts List Add to ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
High Performance Armored RF Cable Assemblies - SV Microwave
Type N and TNC Fully Armored End-to-End For applications requiring ruggedization along the entire length of the cable. Partially Armored ... 200-70-140 200-70-250 Rev. 0 (03/20) www.svmicrowave.com Available Cable Options & Specifications Cable Diameter Ø.141” .210” Ø.276 ...
Model 2680M5 | PCB Piezotronics
CHARGE AMPLIFIER A=2.0 TO 20.0 FX=N/A Model 2680M5. Add to Quote. Product Description; Specifications; Documents & Downloads; Electronics, PE charge amplifier for airborne applications, biased and unbiased outputs, gain range: 2.0 to 20.0 mV/pC, upper cutoff freq.: 20kHz. Specification Notes. English: SI:
Yagi Antennas 7175890 - AMPHENOL PROCOM
Model Product No. Frequency; 8 element Yagi 790-960 MHz: 7175890: 790 - 960 MHz: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote
Yagi-Antennen 7043420 - AMPHENOL PROCOM
> 20 dB: Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) HCM-Code(s) HCM027EB10, 023EB10: ... balun, Fully moulded enclosure: Länge: ca. 1248 mm: Windlast: 100 N (160 km/h) Gewicht: ca. 3.3 kg: Montagehalterung: 3202078/68 + 3201079/00 (Ordered Separately) Alternative Montagehalterung: 0900912/00 ...
Amphenol FCI 90599
2017/09/20 2017/09/22 2010/11/01-Yuan-Yuan Bao Tim Yao wcadmin, wcadm ELX-N-28009-1 BS Released PDS: Rev :BS STATUS:Released Printed: Jun 03, 2019
A-18A24-x - Amphenol Antenna Solutions
Intermodulation with N Type Connector > 140 dBc for 2 x 20 W carriers Input Power 100 W Connector(s) 1 Port / (E) 7/16 DIN Female, Back or (N) N Female, Back Mechanical Characteristics Dimensions Length x Width x Depth 660 x 660 x 46 mm 26.0 x 26.0 x 1.8 in Weight without Mounting Brackets 8.2 kg 18.0 lbs Wind load at 160 km/hr (100 mph) 890 N ...
DWG NO. SH REV 8 7 6 5 4 3 2 C-NDVVYF-C199 REVISIONS ZONE REV. ECN ...
added acd p/n column to table 1. added ce stamp to sheet 1. added reference dimension to bending radius. n.zeng 12/16/2020 y.chen c rgao-21020301 added description column to table 1. n.zeng 2/4/2021 y.chen table 2 item no. description 1 30 awg, 8-pr, pvc jkt, awm style 20276 80°c, vm1 2 plug, osfp, reference "osfp msa" 3 label, flagged-ahsp pn ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm | 172238 JavaScript seems to be disabled in your browser.
RTS6BS14N19PHEC03 Plug, 19 Position, Male, Shell Size 14, S - Amphenol Sine
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs REQUEST A QUOTE SP20WG10 Pin Contact, Stamped, Size 20, Gold 10µ", Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs
CHARGE OUTPUT PRESSURE SENSOR - PCB
112A03 CHARGE OUTPUT PRESSURE SENSOR Revision: N ... 1.20 pC/psi 0.17 pC/kPa Measurement Range 10 kpsi 68,950 kPa Maximum Pressure(static) 15 kpsi 103,420 kPa Resonant Frequency ≥ 250 kHz ≥ 250 kHz Rise Time(Reflected) ≤ 2.0 µ sec ≤ 2.0 µ sec Non-Linearity ≤ 1.0 % FS ≤ 1.0 % FS [1] Environmental