Search Results for n 20
B B - Amphenol Sine
Industrial GmbH N 02 080 7102 002 01 Radsok R8S 8mm 35-50mm² Bagatelle change: ISO 2768-m IMOHR 2:1 (1:1) 20.01.2022 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den ...
TYPICAL APPLICATIONS - PCB
Sensitivity (±15%) 100 mV/lbf 22.5 mV/N 50 mV/lbf 11.2 mV/N 50 mV/lbf 11.2 mV/N Measurement Range ±50 lbf pk 222 N pk ±100 lbf pk ±444 N pk ±100 lbf pk ±444 N pk Resonant Frequency ≥100 kHz ≥15 kHz ≥22 kHz Non-Linearity ≤1 % Electrical Excitation Voltage 20 to 30 VDC Constant Current Excitation 2 to 20 mA Output Impedance <100 Ohm ...
General D-Sub Cataloge 20191008 - Amphenol CS
9.26 (20.46) 13.48 (29.78) 15.82 (34.96) Unmate (min) 0.52 (1.14) 1.05 (2.32) 1.37 (3.02) 1.76 (3.88) 2.02 (4.46) Specifications • UL File: E232356 • Connector interface according to MIL C24308 DESCRIPTION Economical solder-cup MAIN CHARACTERISTICS. Standard Density O V E R A L L D I M E N S I O N S A±0.38 (.015) Ø3.05 (.120 dia)
GS-20-0399 Application Specification - Amphenol CS
GS-20-0399 TYPE Application Specification TITLE PAGE REVISION Minitek Pwr3.0 Crimp to Wire Connectors 3 of 18 C AUTHORIZED BY DATE Mithun Paul 2021/05/20 ... Terminal P/N Press P/N 10157923-001 Applicator P/N Applicator P/N Applicator P/N 10159974-001 10159975-001 10159976-001 10127718-00XXLF
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
Torque: 20 in.-lb (~2.26 N•m), max. Wire: Same size as input terminals Ring Lug: Burndy T1010, 12 AWG, no insulation; AMP 35771, 12-10 AWG, no insulation Material†† Cold-rolled steel, powder-coat telcom grey * See “1.7 Schematics” on page 12 for complete dimensions ** Screws with cross-recessed heads †† Custom color/finish available
TV Breakaway Fail-Safe Lanyard Release
20 10 (power) 25-11 N 11 2 9 PART NUMBER BUILDER Page 75 TYPE 6 88-555875/76 91-555875/76 TYPE 2 88-558518/19 91-558518/19 TYPE 1 T3W-16B25-XXXX MILITARY D38999/31. Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 77 38999 III SJT does not include. Available in shell size 25, these fail-safe ...
4-20 mA Output Vibration Transmitter - PCB
Output Signal: (DC Vibration)4 to 20 mA; Frequency Range: (Acceleration)(-3dB)180 to 600000 cpm; Frequency Range: (Acceleration)(-3dB)3 to 10k Hz; DC Power: 23 to 25 VDC; DC Power: 23 to 25 VDC; $495.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison.
AIT1500 Class B AIS with GPS Antenna NMEA 2000®
It connects to your boat’s electronics via a plug ‘n play NMEA 2000 connection and power is also taken from the NMEA 2000 backbone. Simply connect a VHF antenna (or use the SPL2000 AIS-VHF antenna splitter and you’re equipped with Class B AIS.) Once installed, your AIS compatible plotter will show an overlay of targets and you’ll ...
Amphenol High Speed Interconnects
(p/n u95-a151-100a) view with no light pipe and no heat sink (no dust cover) (p/n u95-a111-1001) view with quad barrel light pipe and square pin heat sink (no dust cover) (p/n u95-a1a1-104a) view with no light pipe and fin heat sink (no dust cover) (p/n u95-a1w1-100a) view with dual barrel light pipe and pin fin heat sink (no dust cover)
STEEL ROLLING & ANNEALING - pcb.com
n. Provides early warning of bearing and gear faults. n. Operates with PLC, DCS, SCADA, alarm and control systems. n. Outputs 4-20 mA signals for peak acceleration and overall vibration. PRECISION ICP ® ACCELEROMETER. MODEL 626B01. n. Low noise floor . n. Low frequency response . to 12 cpm (0.2 Hz) n. Full sweep calibration. IECEx IECEx. IECEx ...
Low Noise Amplifiers PRO-QLNA 380-520 - AMPHENOL PROCOM
N-female connectors on input and output. Specifications. Electrical; Model: PRO-QLNA 380-520: LNA Type: Redundant, Quadrature: Frequency: 380 - 520 MHz: Amp. Gain: 22 dB -1 dB @ 380 MHz 20 dB -1 dB @ 520 MHz (See typical Gain and VSWR curve) Max. Output Power @ 1 dB Compression (P1dB) > 20 dBm (100 mW) Noise Figure: 1.5 dB (See typical Noise ...
UST800 Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Temposonics
I3 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 2. Temposonics® connector system M12 Temposonics presents the innovative connector system for Temposonics® MH-Series The Temposonics® Connector System meets the highest protection requirements important for a harsh environment in mobile hydraulic applications. Protection type IP69K performs water and dust proof.
B RTS012*8Pxx A5 - Amphenol Sine
20.8 20.8 Ø18.2 +0.2 0 (For Front Panel Mounting) 4-Ø3.2 +0.2 0 A3 -- UPDATE PANEL CUT OUT REFERENCE Aug-08-2017Nick Tommy A4 -- UPDATE DRAWING Mar-19-2018WhiteTommy RTS012*8Pxx XXXX A5 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
5 - 42 dB, Max -20 50 - 870 dB, Max -20 871 - 1002 dB, Max -20 1125 - 1675 dB, Max -10 Return Loss MoCA 1-4 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A 1125 - 1675 dB, Max -10 MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series www.extreme-broadband.com Page 3
UST850 Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
16-Port Antenna - amphenol-antennas.com
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV240424A(FM) AROUND THE WORLD. ACROSS THE CORNER www.amphenol-antennas.com 3 of 8 Integra compatible ELECTRICAL SPECIFICATIONS Ultra Low Band R3 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45°
Latch N Lok Crimp | FCI Basics | Cable to Board - Amphenol CS
FCI Basics Latch-N-Lok is a shielded, latching input/output connector system with PCB receptacles and cable plug kits for signal, power, grounding and shielding applications. ... Connector sizes range from 4 to 20 positions; Flexibility in design; Off-white, Silver Gray, Pebble Gray and Black color available;
UNEF 13/16-20-2A - Amphenol Sine
UNEF 13/16"-20-2A RTS014*19Sxx XXXX MASTER KEYWAY 23.2 28.8 28.8 23.2 4-Ø3.1 A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
UA-20BFMM-SL7A01: USB Connector - Amphenol LTW
UA-20BFMM-SL7A01, ALTW's USB type A connectors comply with protection class IP67 and provide options of USB 2.0 & USB 3.2 Gen 1 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread.