Search Results for n 20
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
B RTS710*6Pxx A3 - Amphenol Sine
N KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N6P RTS710N6P03--A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
FOR CONNECTORS WITH DATE CODE EARLIER THAN 08/20 PLEASE CONTACT SALES ...
def 01/23/20 used on: n/a 0.085 mmwave configuration control level: 3 a dcn 51686 06/22 - dcn 49553 01/20 torque clamp nut and body locate tubing and shrink notes: 1. for connectors with date code earlier than 08/20 please contact sales at sv microwave ([email protected]). bottom insert note orientation bottom ferrule trim dielectric flush ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-20. N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 172203.
t p ra m o n t li l i a m p o 20 2 9 5 - amphenol-sine.com
n t H S a p m A C a i l a r t 0 E U 20 2/ 9 5 E e n h ol s Au / Title: 00808100 Layout1 (1) Author: liemvo Created Date: 11/4/2005 12:20:51 PM ...
APC - Amphenol Plastic Connector
APC Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Insert availability and identification Illustration Insert Pattern 18-4 18-11 18-16 Contact Size 10 12 16 Contact Quantity 4 5 16 Voltage Rating 600 600 600 Dielectric withstanding voltage
M81714/3, /8 Terminal Junction Modules Series I Size 16 Class D
Size 16, 18, 20 AWG Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage: 1500 VRMS at Sea Level 200 VRMS at 100,000 ft. Current Rating 13 Amps Vibration & Shock: MIL-T-81714 Paragraph 3.5.5 and 3.5.8 Feedback Dimensions Feedthru Dimensions.850 1.032 MAX.390 .850 1.862 MAX.390
Inquiry / Request for Quote - Wilcoxon Sensing Technologies
We look forward to hearing from you! Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701, USA. Tel: +1 301 330 8811, 1-800-WILCOXON Email: [email protected]
HYBRID FDD/TDD 2690 mm INTEGRATED RET SITE SHARING OPTIONAL FT-BB4LTM26-N0
20 Ports FDD (2x) 698-960, (4x) 1710-2690 MHz (65°) TDD 8T8R 2300-2690 MHz (90° Unit Beam) HYBRID FDD/TDD 2690 mm INTEGRATED RET SITE SHARING OPTIONAL Y3. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Amphenol RF SMPM Product Series
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
(EX)649A01 & (EX)649A71 RECIPROCATING PROTECTOR (RMP) - PCB
N/A: 4 to 7 N-m. N/A: Electrical Connector. 2-pin MIL-C-5015: Terminal Block. Electrical Connection A: 4-20 mA Pos (+) 4-20 mA Pos (+) Electrical Connections B. 4-20 mA Neg (-) ... .80 (20.3).20 (5.1) 1/4-28 UNF-2B x .21 Compressor Cylinder Reciprocating Machinery Protector Crankshaft Crosshead Distance Piece 2.8 (71) 2.14 (54.4) 1.95 (49.5) O1 ...
Temposonics
Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz Linearity ... Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Material: PA ferrite Weight: Ca. 10 g 2 Material: PA neobind Weight: Ca. 5 g Operating temperature:
APXVBB20B 43-C-I20
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 698-960 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 698-960 MHz R2 3-4 (2x) 4.3-10 Female R2 RFxxxxxxxxxxx-R2 The illustration is not shown to scale. R2 4-Port Panel Antenna (2x) 698-960 MHz
C-BMJ-0051 E Model (1) - Amphenol CS
mini k vandanath 2002/03/20 biju.k.paul hiran.v.n hiran.v.n f i07-0118 hvn 2007-09-11 1 f ±0.1 ±1° ...
Amphenol FCI gs-20-0361.pdf
GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products 1 of 38 H GUARDIAN (VERIFIED BY) DATE PB Fu 2023-05-12 ... each Vertical Header housing guide post can withstand 17 N in the X1, X2 and Y1 directions and 25 N in the Y2 direction. PDS: Rev :H STATUS:Released Printed: Sep 25, 2023. NUMBER CATEGORY
nrgSMART CONTROLLER - Amphenol Broadband Solutions
Two pair of 1/4-20 threaded holes on 5/8-in. centers. Torque bolts (using 7/16-in. or 12 mm wrench) to 50-in./lb. (5.5 N•m), max. Environmental Humidity: 0 to 90%, non-condensing: Temperature-5ºC to 55ºC (23ºF to 131ºF) Mechanical Dimensions: 17″W x 1.73″H x 8.99″D: Weight: 8.7 lbs. (10.7 lbs. shipping) Material: cold-rolled steel ...
D-SUBMINIATURE (D-SUB) D/8656/ DP SERIES - Amphenol CS
Without accessory N.A Without accessory - N.A Without bracket N.A C N.A N.A Shielding termination fingers* H* Standard tin plating T ≥200 64 ≥500 65 Standard on male connector only X LF ... AWG 20/24 or 24/28 wires • It is used for commercial cabling like computer equipment, cash register • It accepts our standard accessories (hoods ...
26 Series - Amphenol In
Fax : 91- 20 - 27129158 E ma il: sv pt @ he n o- .c 4931, 11th Floor, High Point IV 45, Palace Road, Bangalore 560 001. Tel.: 91-80-22281392, 22281002 Fax : 91-80-22253859 Email : [email protected] MARKETING HEAD QUARTERS S ou th er nR giN ad E s 1414, 14th Floor, Chiranjiv Tower,
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-95PSx ...
N RTHP6201SNH-95PS2 Cable OD Range 20.5~22.5 mm KEY POS PART NO. RTHP6201SWH-95PS2 RTHP6201SXH-95PS2 RTHP6201SYH-95PS2 RTHP6201SZH-95PS2 X Y Z. Title: G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-95PSx_REV_B1.dwg Author: mforce Created Date:
18.0 ± 0
C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60003 ) 2.92mm Straight Male ( SF1511-60071 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz