Search Results for n 20
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
David Salt Of 1 (60) 6-161 • - - amphenolmao.com 1 BT HIGH-TEMPERATURE CONNECTORS BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent.
B A2 - Amphenol Sine
n o l Y Y M M D D REF: HDP26-24-29PE DURAMATE 6 MAIN POLARIZING KEYWAY 6 SIZE 12 CONTACTS (4 PLACES) SIZE 16 CONTACTS 6 (19 PLACES) SIZE 20 CONTACT ... AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
UNEF 11/16-24-2A - Amphenol Sine
20.8 Ø18.2 +0.2 0 (For Front Panel Mounting) 4-Ø3.2 +0.2 0 A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
B B2 - Amphenol Sine
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
DataMate Pro activation guide - Wilcoxon Sensing Technologies
DataMate Pro activation guide MAC810/MAC820 2. Select ACTIVATE OFFLINE. 3. Email the PRODUCT KEY (sent with MAC unit) and HARDWARE KEY to [email protected].
Dual Bridge Load Cells - PCB
Measurement Range 5k lb / 22k N 12.5k lb / 56k N 25k lb / 111k N 50k lb / 222k N 100k lb / 445k N Sensitivity 2 mV/V 2 mV/V 2 mV/V 2 mV/V 2 mV/V Excitation Voltage - Max 20 VDC 20 VDC 20 VDC 20 VDC 20 VDC Bridge Resistance 350 ohms 350 ohms 350 ohms 350 ohms 350 ohms Non-Linearity 0.04 % F.S 0.05 % F.S 0.05 % F.S 0.05 % F.S 0.06 % F.S
Model TLD086C03 | PCB Piezotronics
Model TLD086C03:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N), TEDS 1.0 . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ... 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 ...
790-960 MHz - amphenol-antennas.com
Wind Loading (@ 45ms-1) 89 N (20 lbf) Survival Wind Speed 300 km/h (186 mph) IP Rating IP66 Mounting Options Part Number Fits Pipe Diameter All mounting bracket kits are ordered separately unless otherwise indicated. Parallel Bracket 2141.01.00.00 Fits Up to Ø120 mm (Ø4.7 in) Cross Bracket 0300284/00 & 4884036/00 Fits Up to Ø50 mm (Ø2.0 in)
Home - Amphenol Australia
Home - Amphenol Australia
4-Port Panel Antenna - Amphenol Antenna Solutions
20° Sector Above Main Beam dB > 20.6 > 19 > 17.9 Cross Polar Discrimination at Mechanical Boresight (0°) dB > 20.8 > 21 > 23.1 Maximum Power Per Port Watts 500 Interband/Intraband Isolation dB 25/30 25/30 25/30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. DUAL BAND | 4-PORT PANEL | XPOL | 45° | 1936 MM (76.2 IN)
B RTS6BS18*32SHECxx A2 - Amphenol Sine
20# "1.6MM "2.6MM 20 - 30AWG MASTER KEYWAY A2 UPDATE DRAWING Mar-21-2018 White Tommy----SEALING PLUGS CAN BE PURCHASED SEPARATELY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
Model 640B00 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
ICP® IMPACT HAMMER Revision: L - PCB
Sensitivity(± 15 %) 50 mV/lbf 11.2 mV/N Measurement Range ± 100 lbf pk ± 444 N pk Resonant Frequency ≥ 22 kHz ≥ 22 kHz Non-Linearity ≤ 1 % ≤ 1 % Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance <100 Ohm <100 Ohm [1] Output Bias Voltage 8 to 14 VDC 8 to 14 VDC
PRO-RPS-8-GPS-N - AMPHENOL PROCOM
High isolation between outputs. > 20 dB. To be used where RF-signals, special GPS-signals shall be divided or combined: more receivers connected to the same coaxial cable; more GPS-antennas on the same coaxial cable; spectrum analyzer and GPS-receiver on the same coaxial cable. N-female on all ports. (Other connector types on request).
3082-7600-FQ-dB - XMA - xmacorp.com
Atten, N-m/f, 8GHz, 100W. The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. ... 10, 20, 3, 30, 40, 50, 6, 60. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs ...
Motion Control Selection Guide - Amphenol Sine
-Moved Application: -20°C to +80°C For high mechanical stress (example drag chain) max. 60°C • Max Tensile Strength-Static: 50 N/mm² conductor cross section-Dynamic: 20 N/mm² conductor cross section • Single Bend: 5 x cable diameter • Multiple Bend: 7.5 x cable diameter • Trailing Chain-Min Bend Radius: 7.5 x cable diameter
ICP® PRESSURE SENSOR - PCB
112A22 ICP® PRESSURE SENSOR Revision: N ECN #: 54975 Performance ENGLISH SI Measurement Range(for ±5V output) 50 psi 345 kPa Useful Overrange(for ± 10V output) 100 psi 690 kPa [1] Sensitivity(± 15 %) 100 mV/psi 14.5 mV/kPa Maximum Pressure(step) 500 psi 3,450 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa Resolution 0.1 mpsi 0.000689 ...
TESTING AND ENVIRONMENTAL - RFS Technologies
Tensile Strength N (lb) 1050 (236) Recommended / Maximum Clamp Spacing m (ft) 0.6 / 1 (2 / 3.25) PRODUCT DATASHEET ... ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.21 0.07 35.30 1.5 0.26 0.08 28.80 2 0.30 0.09 25
m39029 | Amphenol Global Search | Amphenol
APCD P/N Diode P/N Quantity Size* Quantity P/N M39029 Size 20/22 1.552 Max Size 16 1.922 Max Dimension C *Mating Pin Wire Barrrel 44. Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, ...
March, 4 2015, Depew, N.Y. - Successful Measurement of Dynamic Force ...
March, 4 2015, Depew, N.Y. - PCB Piezotronics, Inc., is pleased to announce the annual training class, "Successful Measurement of Dynamic Force, Pressure, and Acceleration" to be held in Buffalo, NY on May 19-21, 2015. The cost of $1,200.00 USD per person, includes all meals, local transportation, class materials and a sightseeing tour of Niagara Falls.