Search Results for n 20
Trex-Onics High-Flex Ultra-Coil Retractiles - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
apc00-18-16p | Amphenol Global Search | Amphenol
Search Results for apc00-18-16p Amphenol mating part: ahdp04-18-06p* ( * = seal type ) (not c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-06sn-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-06sn-sra plug, 18 sz ...
Data Sheet GB-S Analog - Temposonics
Current 4(0)…20 mA or 20…4(0) mA (minimum / maximum load: 0 / 500 Ω) Programming Programming of set points using optional accessories Measured value Position Measurement parameters ... GB-N: Stainless steel 1.4404 (AISI 316L) Sensor rod GB-J: Stainless steel 1.4301 (AISI 304),
DWG NO - Amphenol Sine
tod jun-20-2018 tommy jun-20-2018 none see table. 2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8 rohs compliant. 4. all dimensions are for reference use only. ... n rts1bs14n12p key rts1bs14n12p03 part number-40°c ~ 105°c -40°c ~ 125°c dimension "a 12.3mm cable od range 6.0-12.0mm 14.3mm 9.0-14.0mm
APXVAALL24M-U-J20
Front-to-Back Ratio, Total Power, ± 30° dB 19 20 22 Front-to-Back at 180° Copolar dB 28 25 30 Upper Side Lobe Suppression, Peak to +20° dB 15 17 19 First Upper Side Lobe dB 15 17 19 Cross-Pol Over Sector dB 10 7 5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18 22 20 Maximum Effective Power Per Port Watts 300 W
M81714/3, /8 Terminal Junction Modules Series I Size 16 Class D
Size 16, 18, 20 AWG Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage: 1500 VRMS at Sea Level 200 VRMS at 100,000 ft. Current Rating 13 Amps Vibration & Shock: MIL-T-81714 Paragraph 3.5.5 and 3.5.8 Feedback Dimensions Feedthru Dimensions.850 1.032 MAX.390 .850 1.862 MAX.390
High Power Connector Series - Amphenol
N 95 141 208 236 A 113 156 182 292 B 90 145 195 252 C 53 156 220 255 D 119 146 176 298 E 51 141 184 242 17 to 25 N 80 142 196 293 A 135 170 200 310 B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 A key feature of the Rhino 38999 connectors is the flexibility to select the exit angle of the 90˚backshell at the time of ...
BNC 75 RF Connectors - Amphenol Sine
• 1RU, 20 BNC connectors or 2RU, 40 BNC connectors • Aluminium in Clear or Black anodised • Steel in Black powder coat • Customised versions available on request PRODUCT - FIGURE DRAWING Dimensions in mm (inches) LOADED WITH PART NUMBER Empty Panel AC-BNC20M AC-BNC-JJA-75 AC-BNC20MJ75 AC-BNC-PJA-75 AC-BNC20MP75 Empty Panel AC-BNC20A
7173900 Catalog - amphenol-antennas.com
Front-to-back ratio 20 dB Power rating 150 W Connector type N-Socket Number of elements 12 Mechanical Characteristics Dimensions (Length) 1350 mm 53.1 in ... 140 N 31 lbf Packing dimensions (Carton) 1500 x 230 x 230 mm 59.1 x 9.1 x 9.1 in Packing weight 4.1 kg 9 lbs ...
APXVTM14AB_N-C-I20 - TDD 8T8R A - RFS Technologies an Amphenol Company
APXVTM14AB_N-C-I20 TDD 8T8R Antenna, X-Pol, 1.4m, 2515-2675MHz, 90deg unit beam, Integrated RET Rev : G | Rev date : 17 Jun 2023. Technical features . Add to e-catalog; Download PDF; FEATURES / BENEFITS . Multiple Individual Beam Control (Unit Beam) High Powered Beam Option (Broadcast Beam) ...
Model 260m21 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation (all channels) 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Output Polarity: Positive: Positive: Physical: Preload Torque: 56 in-lb: 6.3 Nm [5] [6] Stiffness (Z Axis) 10 lb/µin ...
B RTS712*10Sxx A3 - Amphenol Sine
N KEY PART NUMBER UNEF 11/16"-24-2A MOUNTING HOLE MASTER KEYWAY A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. ... MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
offers.tpcwire.com
offers.tpcwire.com
Data Sheet R-Series V RFV PROFINET - Temposonics
2 Temposonics® R-Series V RFV PROFINET 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
B A1 - Amphenol Sine
recommended torque : 1.9 - 2.2 n.m 2x Ø4.0, 16.1 dp from mating surface recommended attachment options: 1. hex washer head sheetmetal screw, #10, hex size 5/16" 2. self thread screw for plastic such as st 4.8 . housing gasket ring seal wire seal 6 recommended panel cutout 52.5±0.5 11.60 36.00 14.24 1.79 2x Ø5.80 Ø21.32 2x r2.00 2x r0.20 25. ...
UA30FL-NAML-LB001: USB Connector - Amphenol LTW
UA30FL-NAML-LB001, ALTW's USB type A connectors comply with protection class IP67 and provide options of USB 2.0 & USB 3.2 Gen 1 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread.
2C4U4VX045X14F wxys5 - amphenol-antennas.com
Elevation Beamwidth (3 dB) degrees 20.7° ± 1.1° 20.0° ± 1.1° 18.9° ± 2.0° 16.3° ± 1.3° Electrical Downtilt degrees (x) 0°, 5° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 22 Interband dB > 28 same band; > 30 different band