Search Results for n 20
AT06-08SX-XXX A3 - Amphenol Sine
14 - 20 AWG 3.68 mm (.145 in) OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-08SX-XXX PLUG, 8 SOCKET, AT SERIES,KEDED 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
8 minutes billing code | Amphenol Global Search | Amphenol
for a footprint recommendation specific to your pcb, please. gold per astm b488, type ii, code c, class 0.76, over nickel per ams-qq-n-290, class 1, .00005" min. all dimensions are after plating. cham. 1st & last threads. surface roughness 63 e mil-std-10. freq. range: dc to 40.0 ghz.
DESCRIPTION L I S T A m p h e n o l
20 1.35 mm (.053 in) 16 - 22 AWG 3.05 mm (.120 in) 6. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging
6FKDXPEXUJ
] v v ( } o o X P } À n ] v v ( } o o v ] X P } À 'RPLQLF - ,PEURJQR *HQHUDO 0DQDJHU
RF Interconnects - SV Microwave
-85 dB at DC - 20 GHz-75 dB at 20 - 40 GHz Performance Specifications Mechanical Insertion Force 1.0 lb nominal per port Withdrawal Force 0.8 lb nominal per port ... Humboldt P/N Ports OAL (in) H12C 2 1.170 H14C 4 1.430 H18C 8 1.950 (1.085) (.225) (OAL) H1XE Humboldt P/N Ports OAL (in) H12E 2 1.170 H14E 4 1.430 H18E 8 1.950 H1XP
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86-519- 86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
radial cable | Amphenol Global Search | Amphenol
Connection type 1 × M16 male connector (6 pin) or 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RF5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
GPS Antennas GPS 4/... - AMPHENOL PROCOM
> 20 dB down @ ±100 MHz: EMC: Full protection (IEC 801, IEC 255) Mechanical; Insulation: Connector ground terminal galvanically insulated from the mounting hardware: Antenna Colour: Marine white or black: Connection(s) FME(m) (pin) - (can be supplied with TNC(f) upon request) Materials:
iT300 Series Intelligent onfigurable Transmitters Installation and ...
multiple LEDs, a N connector for the buffered sensor output, a ^factory restore _ push-button switch, and a standard RJ45 jack for the Ethernet connection. The LEDs provide at-a-glance operational status and indicate when power, sensor and 4-20 mA loops are correctly connected to the transmitter and working properly.
LTE 4G/5G Antennas CXL 1700-2700LW-SS-Ex - AMPHENOL PROCOM
Approx. 1 kg / 2.20 lb. Mounting: On 16 to 54 mm / 0.63 - 2.13 in. dia. mast tube: ATEX Marking: II 3G Ex nA IIC T6: Environmental; Operating temperature range-30 °C to +60 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. Frequency; CXL 1700-2700LW-SS-Ex: 115000017: 1700 - 2700 MHz:
2.4mm Female to SMPM Female Adapter SF1116-6070 - SV Microwave
A 2.4mm Female to SMPM Female Adapter SF1116-6070 was designed by SV Engineers. It can meet your RF requirements, experience RF performance with us.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
10123358-101LF | Amphenol Global Search | Amphenol
Search Results for 10123358-101lf ix Industrial IP6X Rectangular Push-Pull Connectors and Cables, NDH ... The ix Industrial™ IP6X Rectangular Push-Pull connector and cable solution provides Cat6A Ethernet connectivity using the IEC 61076-3-124 mating interface, and full sealing to IP65, IP66 and IP67 specifications.
m p h e n o l
AT13-204-2005-SR Seal Plug Universal Size 20 n/a Thermoplastic Black ATM13-217-2005 Locking Seal Plug Universal Size 20 - Thermoplastic Grey ATM13-217-2005-SR Locking Seal Plug Universal Size 20 - Thermoplastic Blue. Created Date: 1/7/2022 9:54:27 AM ...
Termination Load - Amphenol Antenna Solutions
VSWR ≤ 1.20 ≤ 1.20 ≤ 1.20 ≤ 1.20 Power 50 W 50 W 50 W 50 W IM (2x43 dBm) ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc Impedance 50Ω 50Ω 50Ω 50Ω Mechanical Characteristics Dimensions (Height x Diameter with connector) 186.3 x Ø90 mm 186.3 x Ø90 mm 189 x Ø90 mm 187 x Ø90 mm
ICP® PRESSURE SENSOR - pcb.com
Resolution 20 mpsi 0.14 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz Rise Time(Reflected) ≤ 1.0 µ sec ≤ 1.0 µ sec ... N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS
B A2 - Amphenol Sine
see p/n chart a1 released drawing 08/aug/22ronald of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ats13-26px-bm21-xx 26 pos, pcb recept,3-hole flange,pin,ats series,right angle ... 33.20 +0.05-0 2x c0.50 a2 -- update the product name 27/oct/22lucastommy. c. created date:
36-Port Antenna - Amphenol Antenna Solutions
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV241122A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ... Peak to 20° dB > 17.4 > 14.9 > 15.4 > 15.9 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 8.6 > 7.1 > 6.9 > 7.4
3082-619X-dB - Sheet1
type n plug 0-30db only marking area 40, 50, & 60db only type n jack per mil-std-384 2.11 53.6 20 db specifications electrical frequency range dc- 18 ghz attenuation accuracy across freq. range 0 to 6.0 db ±0.30 db