Search Results for n connector
Assembly Instructions-C8 Amphenol Type N
280 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CLAMP TYPES nut washer gasket clamp male contact plug body Amphenol Connector Cable Strip Dims., inches (mm)
NM-LCF12-C02-6 - N Male Connect - RFS Technologies
N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing. Add to my e-catalog Download PDF datasheet. 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, Polymer claw and compression sealing.
IP-Rated Waterproof RF Connectors - Amphenol RF
Bulkhead and panel mounted connectors achieve a watertight seal preventing water from leaking into an enclosure or housing. This prevents damage of costly internal components. Waterproof IP-rated connectors offered by Amphenol RF are identified as IP-67 or IP-68 (customer specific).
n connectors | Amphenol Global Search | Amphenol
The new Type N connectors are available in straight jack, bulkhead jack, straight plug and right angle plug configurations. All designs feature a crimp termination, allowing for quick and secure assembly, and require standard hex crimp tooling. The redesigned N-Type connectors provide consistent electrical performance at high frequencies and ...
N 06 | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
NM-LCF12-D01 - N Male Connector - RFS Technologies
N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing. Add to my e-catalog Download PDF datasheet. 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, Polymer claw and compression sealing.
Cable Assemblies | Products - Amphenol
Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules. Fiber Optic Products Active Optical Cables AOC series includes QSFP28 AOC, QSFP+ AOC, SFP28 AOC, SFP+ AOC, QSFP28 to SFP28 BO, and QSFP+ to SFP+ AOC BO, compliant with ...
CONEC connectors by CONEC
Owing to special sealing measures at the connector and the sealing frame, the high requirements are met. These connectors are used where dust and spray water occur and functioning of usual connectors would be negatively affected. These connectors are available as standard or high density in the usual pole number.
RF Connectors - SV Microwave
SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. SV’s connector product line encompasses four categories: Cable Connectors. SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of ...
2CMA166572R1000 3P+N+E Industrial Connector. Replaces Part# - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA166572R1000 3P+N+E Industrial Connector. Replaces Part# 416C6W.
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 172243 PDF Customer Drawing (Size: 360 kb) 172243 STP 3D Model (Size: 2198 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
n 20 | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C ... Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes.
N-Type to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to SMA Cable Assemblies designed for radio frequency applications. N-Type to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
n connectors | Amphenol Global Search | Amphenol
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4442 PDF Customer Drawing (Size: 307 kb) 082-4442 STP 3D Model (Size: 794 kb ) Product Life Cycle.
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117 STP 3D Model (Size: 384 kb ) 172117 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172128 STP 3D Model (Size: 425 kb ) 172128 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Assembly Instructions-C11 Amphenol Type N
and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. outer ferrule contact body assembly Amphenol Connector Cable Strip Dimensions, inches (mm) Hex Crimp Data Number Type RG-/U ab cCavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944‡ Tool No. ...