Search Results for não mo 03 3 3j
Product sheet - Amphenol Antenna Solutions
Weight (kg) : 3,6 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com.JAYBEAM WirelesS .JAYBEAM WirelesS . Title: Product sheet
2023 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1a. Health and safety: EN 62368-1:2014 EN 62368-1:2014/AC:2015 Audio/video, information and communication technology equipment – Part 1: Safety requirements Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical ...
RTS716N09S03 Receptacle, jam nut, 9 (4+5) positions, size 16
RTS716N09S03 Receptacle, jam nut, 9 (4+5) positions, size 16, socket contact, silicone rubber seal
AT04-3P-RJ120BK - Amphenol Sine
recept, 3 way, j1939, 120 ohm, black none ipc-a-620 r. curry 02-mar-12 r. curry r. curry 02-mar-12 r. curry 02-mar-12 1 04 at04-3p-rj120bk a3 02-mar-12 02 -- -- update contact part number 06mar12 -- rfc 03 -- -- update drawing format 06nov13drp drp 04 -- -- added date code feature 12dec24jhead tz. 24.43. 44.70. 21.02. rear solid seal. seal ...
SIM3EK0108SBF - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (monomodule) - Plugs; ... 11.03 g: Technical files. 3D files. pdm_step_SIM3EK0108SBF. pdm_3d_SIM3EK0108SBF. Technical drawing. pdm_schema_SIM3EK0108SBF. Declaration of Performances. DDP SIM PCB contacts modules.
7-16 Straight Clamp Jack 7/8-inch Annular Corrugated 50 Ohm
RF Connector 7-16 Straight Clamp Jack 7/8-in Annular Corrugated 50 Ohm. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 7/8-inch Annular Corrugated
Model 333B31 Modal array, ceramic shear ICP® accel., 100 mV/g, 0 ... - PCB
Model 333B31 Modal array, ceramic shear ICP® accel., 100 mV/g, 0.5 to 3k Hz, 10-32 Installation and Operating Manual For assistance with the operation of this product,
SS175 High Wide Chirp, 1kW, 12° Tilt, Navico BL, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
SV Microwave, Inc.
3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs unless otherwise specified 95077 300-38-001 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: assembly instructions proprietary the information contained in this ...
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to VITA 67.3 SMPS Male Plug-In Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/14-xx cage code 2400 centrepark west drive, suite 100
+3V3 AUX +5V AUX +12V AUX GND +3V3 SENSE +5V SENSE +12V SENSE +3V3 ...
"3 08 ee GND 06 05 GND 04 03 .3V3 02 GND opa CONTROLLER PAYCi PAY04 SWH07 CGND GND OpenVP>X . NVM GND óÞEN SYSTEM CONTROLLER PAYOli PAY 051 SWH08 Payload Slots Switch Slot Slot numbers are VPX logical, physical VPX Data
Omni Antennas 7536395 - AMPHENOL PROCOM
Approx. 1.8 kg / 3.97 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Pattern. E-Plane | 395 MHz . Radiation Pattern. H-Plane | 395 MHz . Ordering Designations. Model Product No. Frequency; 5 dB colinear: 7536395: 380 - 410 MHz: Add to quote ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance April 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
2015-04-23 Internal Training delivery—It’s not difficult to learn ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Application SpotlightApplication Spotlight
B 0.22 0.050 3 C 0.24 0.055 4 D 0.30 0.068 5 E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors Defog Temperature Sensor Typical Tolerance: ± 0.23°C at 25°C Accuracy/stability is essential to avoid cabin moisture condensation. • Thermistor in defog sensor detects windshield temperature
ComboLock for Industrial and Network control - Amphenol CS
ComboLock ® connectors are very compact with a 1.00mm signal pitch and a 3.00mm power pitch, saving board space and hence a great choice for small, sleek modern-day applications. In addition, as these connectors integrate both power and signal currents into one connection system, it meets the growing demands of miniaturization.
Model 393B05 Seismic, miniature (50 gm), ceramic flexural ICP ... - PCB
3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13