Search Results for não mo 03 3 3j
SMP Female to SMA Male 24" Cable Assembly for .047 Cable
The SMP Female to SMA Male 24" Cable Assembly for .047 Cable 7012-1326 is now available at SV Microwave. Get the product through our distributors.
B1
a b a b section a-a section b-b released drawing jan-18-2014 arrow b1-eco|mate™, socket contact, stamped, 24-26awg, size 16 b b1 1 1 none tommy notes:(unless otherwise specified)
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Plug Clicker nut 4 Modules Composite Rugged Without plating
Plug Clicker nut 4 Modules Composite Rugged Without plating
Amphenol
3 2 1 c b 4 3 2 a d this document contains proprietary information and such information may not be disclosed to others for without written permission from the amphenol corp. size cage code document number rev sheet 1 of 1 c scale: ref: document no. sheet 1 of 1 rev. document no. sheet 1 of 1 rev. rev. sheet 1 of 1 document no. sheet 1 of 1 rev ...
8mm 180° HEAVYSOK® 3SC - Amphenol Automotive
3-pole HV connector with a robust flange design for M6 screw mounting. Features a silver-plated Ø8.0 mm pin system, HVIL contacts integrated. System is IP6K9K rated including RFI/EMI common shielding, and touch-proof safety features. Rated for up to 800 V and 230 A (85°C).
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to VITA 67.3 SMPS Male Plug-In Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO.
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso views sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
B B3 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated connector). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
(2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing ...
32426032003BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts, wave-washers, pillar bolts and high voltage cover 3 terminals 32426032003BMT - Amphenol Air LB
Attenuator - amphenol-antennas.com
Frequency Range DC-3 GHz VSWR ≤ 1.20 Power 25 W Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.3 dB ≤ 0.5 dB ≤ 0.7 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 1.0 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 109 x Ø45 mm Connector Type See Ordering Options Below Environmental ...
2M Ram-Lock | Micro-Miniature | Circular Connectors | Products ...
The 2M Ram-Lock utilizes ball bearings for locking and a traditional D38999 EMI band for Shell-to-Shell conductivity.
35309101811 - Amphenol Air LB
ABS 14xx monoblock pipe clamps allows the perfect fixing of hydraulic pipes on structure. These pipe clamps are fully designed in composite with silicon overmolding, providing a perfect protection to the pipes from shocks and vibrations.
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
13 31,4 23 22,3 15 34,5 27 25,5 17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
"El Sharko" 3U VPX Development Chassis | Accessories | Integrated ...
The DK3, "El Sharko" is a flexible bench top platform providing the scalability to support rapid development, demonstration and evaluation of 3U VPX and SOSA aligned systems.
ORDERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS)
R1 698-960 1-2 4.3-10 Female or 7/16-DIN Female Y1 1710-2690 3-4 4.3-10 Female or 7/16-DIN Female Y2 1710-2690 5-6 4.3-10 Female or 7/16-DIN Female Y3 1710-2690 7-8 4.3-10 Female or 7/16-DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. ENVIRONMENTAL CHARACTERISTICS
32408034003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 3 terminals
00111510303 - Amphenol Air LB
SIM - EN4165 series 3 connectors. SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; ... Standard Part Number: NSA937901M22-03 . Description. 1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. ...