Search Results for neighborhood size
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
Size 18 with 6 insert arrangements 2, 6, 8, 14, 20 and 21 Size 24 with 15 insert arrangements 7(x2), 9, 14, 16, 18, 19, 21, 23, 27, 29, 31, 33, 35 and 47 DuraMate™ AHDP ISOBUS 91 Series
BNC Tee Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC Tee Adapters designed for radio frequency applications. BNC Tee Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Duramate AHDP 18-20 - Amphenol Sine
AHDP06-18-20PN-WTA Size 18 Plug with 20 positions, pin, reversed arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-18-20PN-L024. REQUEST A QUOTE. AHDPBS-18-SM01 Size 18 Sealed Backshell. REQUEST A QUOTE. A114017-SR Sealing Plug, Size 16. REQUEST A QUOTE.
AHDM04-24-31SR Receptacle, Size 24, 31 positions, Socket, r - Amphenol Sine
AHDM04-24-31SR Receptacle, Size 24, 31 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD34-24-31SE Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ ...
RTS714N7P03 Receptacle, jam nut, 7 positions, size 14, pin c
RTS714N7P03 Receptacle, jam nut, 7 positions, size 14, pin contact, silicone rubber seal. Intermateable with part # UTS7147P. Comparable to PN #UTS7147P
AHDP04-18-08PR-SRA 8 Position Receptacle, Pin, Shell Size 1 - Amphenol Sine
AHDP04-18-08PR-SRA 8 Position Receptacle, Pin, Shell Size 18, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP24-18-8PE-8 Posi Call Us 1-800-394-7732
RT062448SNH Plug, Female, 16AWG, 5A/300V - Amphenol Sine
RT062448SNH Plug, 48 Position, Female, Shell Size 24. Compatible to part # UT062448SH, 192990-1400, G6B2448SN
L-725.pmd - Amphenol Aerospace
Shell size 8 through 19; 50 ±5 in. lbs. Shell size 20 through 25; 100 ±10 in. lbs. 9. TABLE II provides Hex Nut/Coupling Torque values for MIL-DTL-38999 Series III connectors, plus rear accessory metric threads torque values. These torques apply for aluminum, steel and composite. 10. CONNECTORS WITH DOUBLE STUB THREADS (TABLE III)
AHDP06-24-21SN-SRA Size 24 plug, 21 positions, socket conta - Amphenol Sine
AHDP06-24-21SN-SRA Size 24 plug, 21 positions, socket contacts, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP26-24-21SN . Related Items. AHDC04-24 Protective cap for plugs, Size 24. REQUEST A QUOTE. AHDC04-24-PM Size 24, Plug cap, threaded and sealed. REQUEST A QUOTE. AHDC04-24-T Size 24, Plug cap, threaded and ...
L17D4K63110 | D-Subminiature | Amphenol
Flat Female Dust Cover without Chain, E size for Standard 9 pin and High Density 15 pin, for Use for Male connector. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE ...
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series TNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance TNC adapters are available with and without panel mounting features.
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
ATSeries - Amphenol Sine
-The increased size and tactile design of our clips allow for easier mating and unmating Recessed Sealing Area - The recessed cavity allows for a secure fitting front seal. For more inormation, contact: Customer Service, +1 800 394 7732, csramphenol-sine.com
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
Search Results for mfk2252aw-001-tl30g-50 fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol FM4-NZSJ-C30W0 STP 3D Model (Size: 5728 kb ) Assembly Instructions Automate 349-59051 (Size: 1041 kb) Product Life Cycle Part Status Active Product Specifications RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302
AHDP06-18-20SN-WTA Size 18 Plug with 20 positions, socket, - Amphenol Sine
AHDP06-18-20SN-WTA Size 18 Plug with 20 positions, socket, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-18-20SN-L02 Call Us 1-800-394-7732
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. M39012/56-4007 SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-368-12.
Rod End Load Cells | PCB Piezotronics
Size - Diameter: 38.1 mm; Size - Height: 4.25 in; Size - Height: 107.9 mm; Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1381-01A. Measurement Range: 5000 lbf; Measurement Range: 22 kN;
Model 352A60 | PCB Piezotronics
Size - Height: 0.68: 17.3 (M) Metric Mount. English SI; Mounting Thread: M6 x 0.75 Male: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 002P10. General purpose coaxial cable, white FEP... $68.50 USD (Pricing valid only in the U.S.) ...
Model 352C33 | PCB Piezotronics
Size - Height: 0.67 in: 17.0 mm: Weight: 0.21 oz: 6.0 gm: Resonant Frequency: 40 kHz: Frequency Range: 9 kHz: Frequency Range: 14 kHz: Electrical Isolation >100000000 Ohm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 7.5 to 13 VDC: Temperature Range-10 to +200 °F
Model 356A33 | PCB Piezotronics
Model 356A33:Platinum Stock Products; Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, titanium hsg, 1/4-28 4-pin conn.