Search Results for neighborhood size
RF Connectors by Size
Standard size connectors accommodate a wide range of medium to miniature sized coaxial cables in a rugged medium size design, and are available with threaded, push-on, and bayonet couplings. Extended frequency ranges of up to 18 GHz are supported in some models. Typical applications include Antennas, Base Stations, Broadcast, Satcom, Test ...
AHDP06-24-47SR-WTA 47 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-47SR-WTA 47 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-47SE-L024
N 20 252 4499 C | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site Sharing feature (Model name Suffix -C-I20S, -A-I20S ...
RTS6BS8N3S Plug, 3 Position, Shell Size 8, Female, Contacts - Amphenol Sine
RTS6BS8N3S Plug, 3 Position, Shell Size 8, Female, Contacts Pre-loaded, NBR Seal, with Cord Grip. Compatible to part # UTS6JC8E3S-Plug, 3 Position, Sh Call Us 1-800-394-7732
AHDM04-18-20SN Receptacle, Size 18, 20 positions, Socket, s - Amphenol Sine
AHDM04-18-20SN Receptacle, Size 18, 20 positions, Socket, standard seal, wide thread. Comparable to HD34-18-20SN Related Items. A114020-90 Nut, AHDM Series, SIZE 18. Comparable to PN# 114020-90. REQUEST A QUOTE. A114021 Lockwasher, AHDM Series, SIZE 18. Comparable to PN# 114021. REQUEST A QUOTE ...
162GB-62GB.PDF - amphenol.co.uk
the shell size range 18-24. Lettering of inserts shown above corresponds to views of front (mating) surface of pin inserts or rear face CURRENT (cable accessory end) of socket inserts. KEY ? No. 16 size contacts ? No. 20 size contacts No. 12 size contacts 8-03 10-06 10-02 12-03 14-05 16-08 18-11 14-19 14-15 12-10 14-12† 16-23* 16-26-32 20-41 15
AHDP04-18-06PN-WTA Size 18 receptacle, 6 positions, pin, st - Amphenol Sine
AHDP04-18-06PN-WTA Size 18 receptacle, 6 positions, pin, standard arrangement, wide thread adapter. Comparable to PN# HDP24-18-6PN-L024-Size 18 recept Call Us 1-800-394-7732
RTS714N12P03 Receptacle, jam nut, 12 positions, size 14, pin
RTS714N12P03 Receptacle, jam nut, 12 positions, size 14, pin contact, silicone rubber seal. Intermateable with part # UTS71412P. Comparable to PN #UTS71412P
A Series™ Thermoplastic & Metal Connectors - Amphenol Sine
• Size 16, 20, 10-24AWG, 13A-25A • Thermoplastic housing with integrated latch for mating • High Temperature silicone seals provide superior sealing • Wedgelocks ensure proper contact alignment & retention • Comparable with existing standard products industry-wide .
AHDP04-18-20PN-WTA Size 18 Receptacle with 20 positions, in - Amphenol Sine
AHDP04-18-20PN-WTA Size 18 Receptacle with 20 positions, in, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP24-18-20PN-L Call Us 1-800-394-7732
Miniature Piezoelectric Accelerometers | PCB Piezotronics
PCB miniature accelerometers satisfy complex measurement needs in a small size. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
IT Datacom | Markets - Amphenol
AOC series includes QSFP28 AOC, QSFP+ AOC, SFP28 AOC, SFP+ AOC, QSFP28 to SFP28 BO, and QSFP+ to SFP+ AOC BO, compliant with MSA and other standards. It is characterized by low power consumption, small size, and high reliability, which is beneficial to increase capacity of data centers, improve port density, and reduce power consumption.
AHDP04-18-21PN-WTA Size 18 Receptacle with 21 positions, pin
Size 18 Receptacle with 21 positions, pin, standard arrangement, reduced seal, wide thread adapter. Comparable to PN# HDP24-18-21PN-L024 Related Items. AHDC06-18 Size 18 Protective Cap for Receptacles. Comparable to PN# HDC26-18. REQUEST A QUOTE. AHDP06-18-21SN-WTA Size 18 Plug with 21 positions, socket, standard arrangement, normal seal, wide ...
AHDP06-24-35SR-WTA 35 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-35SR-WTA 35 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-35SE-L024
Model 685A09 | PCB Piezotronics
Mounting Hole Size: 0.25 in: 6.4 mm: Sensing Geometry: Inertial Element: Inertial Element * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing CSA Certificate of Conformance ...
AHDM06-24-21SR Plug, Size 24, 21 positions, Socket, reduced - Amphenol Sine
AHDM06-24-21SR Plug, Size 24, 21 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-21SE Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ ...
Our Product Lines - Amphenol Sine
M16 Size Circular Connectors. signalmate C091 AISG RET Cable Assemblies. M16 Size Circular Cable Assemblies. Distributed Power & Control / Factory Automation. Available in Sizes M12, M22, M29, M40, M35. PRM Series. Panel Rack Mount Power Connectors. MotionGrade Series. M23 and M40 Circular DIN Connectors.
RT06122SNHEC Plug, Female, 4 Contacts, Contact Sizes 2.5mm - Amphenol Sine
Plug, 4 (2+2) Position, Female, Shell Size 12, and End Cap with Individual Wire Sealing Related Items. 108039112 Locking Clip with Lanyard, Shell Size 12. REQUEST A QUOTE. CA-4012-59 Sealing Plug, White, Size 12 (2.5mm), Size 8 (3.6mm) REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE ...
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Wireless Vibration Monitoring System | PCB Piezotronics
Size - Height: 4.40 in; Size - Height: 111.8 mm; Weight: 1 lb; Weight: 454 g; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:TO670A02. Frequency Band: 868 MHz ISM Band; Frequency Band: 868 MHz ISM Band; Housing Material: Stainless Steel;