Search Results for nitrogen gas properties high temperature
PERFORMANCE SPECIFICATION ACCELEROMETER 75-XXX-YY - pcb.com
high-acceleration shock measurements in three mutually perpendicular axes. This family uses three sensors that are ... 150°F is the maximum recommended operating temperature for operating with an excitation voltage near 10 Vdc. In applications requiring higher operating temperatures a lower excitation voltage is recommended.
Imprint - Amphenol Automotive
We reserve the right to make design changes due to quality improvements, further developments or production requirements. The information in the online catalogue specifies the components and does not guarantee their properties. Current drawings and specifications are available on request.
IT Datacom | Markets | Amphenol
With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. ... 53.125Gb/s data rate - 1.8W maximum power consumption with established link ...
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Operating temperature from -67 °F (-55 °C) to 257 °F (125 °C) Operating voltage to 1000 VAC (RMS) at sea level. Medium size, environmentally resistant connector; ... such as gas-tight barriers or areas with high-pressure differentials. View Download. Electro-Mechanical Integration ...
Model 212B Force ring, 10k lb comp., 18 pC/lb, charge output ...
Temperature Range -100 to +400 °F -73 to +204 °C Temperature Coefficient of Sensitivity ≤ 0.01 %/°F ≤ 0.018 %/°C Electrical Capacitance 19 pF 19 pF [4] Insulation Resistance ≥ 1E12 ≥ 1E12 Output Polarity(Compression) Negative Negative Physical Preload 2,000 lb 8.896 kN Stiffness 16 lb/µin 2.8 kN/µm [4] Size (Diameter x Height x ...
Model 353B32 ACCELEROMETER KIT Installation and Operating Manual
%PDF-1.4 %âãÏÓ 16 0 obj >>> endobj 173 0 obj > endobj 138 0 obj [139 0 R 140 0 R 141 0 R 142 0 R 143 0 R 144 0 R 145 0 R 146 0 R 147 0 R 148 0 R 149 0 R 150 0 R 151 0 R 152 0 R 153 0 R 154 0 R 155 0 R 156 0 R 157 0 R 158 0 R 159 0 R 160 0 R 161 0 R 162 0 R 163 0 R 164 0 R 165 0 R 166 0 R 167 0 R 168 0 R 169 0 R 170 0 R 171 0 R 172 0 R] endobj 139 0 obj >stream € DÑ°Äd B ! ¸h8…
Voltage Compensated, Media Isolated, High Pressure Sensors
• Solid state, high reliability • High sensitivity with 100 mV ± 1% FSO at 10 VDC • 316L stainless steel, IsoSensor design • Linearity 0.1% FSO typical • Thermal accuracy 0.2% FSO typical • Four standard ranges: 500, 1000, 3000, and 5000 psi (34.5, 69, 207, and 345 bar) available in absolute or sealed gage
Minitek® Pwr 4.2 Connector System - amphenol-cs.com
§ Temperature Rise: 30°C max. PACKAGING § PCB Header: Tray § Cable Housing: Bag § Terminal: Reel APPROVALS & CERTIFICATION § Dual Row: UL E66906 & E467317 § Single Row: UL pending § Glow Wire Ignition Temperature (GWIT) per IEC 60695-2-13 § Glow Wire Flammability Index (GWFI) per IEC 60695-2-12 SPECIFICATION
00326110059 - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; ... Operating temperature - Min-55 °C: Operating temperature - Max: 135 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
10117949-2020LF | mini-SAS HD | Amphenol
Mini-SAS HD Cable Assemblies, High Speed Input Output Connectors, 4X to 4X Cable , Passive, 12Gb/s, 30 AWG, 2.0m, PVC jacket.
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
Temperature Coefficient of Zero ±30 µV/V/°C 3 Temperature Coefficient of Resistance 0.36 %/°C 3 Temperature Coefficient of Sensitivity-0.21 %FSO/°C 3 Thermal Hysteresis of Zero 0.25 %FSO 3,7 1. 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F and 158°F). 4. Typical value ...
GNSS & GPS Timing Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
BDS104H - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 2230EM1
accelerometer self-generates its high impedance output and requires no external power for operation. Signal ground is connected to the case and mounting surface of the unit. A low-noise, flexible coaxial ... 4.1 TEMPERATURE RANGE -67°F to +500°F (-55°C to +260°C) 4.2 HUMIDITY Hermetically sealed . 4.3 SINUSOIDAL VIBRATION LIMIT g pk 1000 .
Standard Medical Cable Connector | Pulse-Lok Connector 361040
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 361040
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
Thermal Equillibrium Resistance Versus Temperature Properties Resistance at 25ºC: 10,000 Ω nominal Thermal Equilibrium Temperature Tolerance: ±0.2ºC or ±0.15ºC (Temperature Range: 0ºC to 70ºC) B25/85: 3977K nominal Withstand Voltage: 2.5kV rms for minimum of 1 minute, where a broadly sinusoidal wave-form at 50 Hz is applied between the
P23 Traditional Frequency Transom Mount - Airmar
Max Depth: Low frequency- 176 m (600') at 200 kHz-A, Up to 147 m (500') at 200 kHz-BB, Up to 147 m (500') at 235 kHz-G
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Connectors | Products - Amphenol
This series, qualified to SAE AS50151, is the original ruggedized harsh environment, threaded coupling, metal, power, and signal connector. With over 230 insert arrangements ranging from 1 to 85 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.