Search Results for nitrogen gas properties high temperature
SIM - EN4165 monomodule connectors - Accessories
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
main | Victron Energy | 24V-12V-40A DC-DC Non Isolated Converter
Victron Energy 24V-12V-40A DC-DC Non Isolated Converter
Coupleurs directionnels et 3 dB PRO-PHY 380-2700-3 dB - AMPHENOL PROCOM
Excellent high-power performance. If working as combiner max. input power 100 W per port into max. two ports of the four ports. If working as splitter 200 W into max. one port. Low insertion loss over the entire frequency range. Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors.
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm)
RTS6BS8N3P Plug, 3 Position, Shell Size 8, Male, Contacts P
Temperature Range:-40 to 105°C; Housing Material: Thermoplastic UL94 V-0; Mating Parts: RTS78N3S03 * * * QUANTITY +-REQUEST ...
Southeast Supermarket Leader - Custom Cable
Southeast Supermarket Leader. Amphenol Custom Cable ranked #1 on this supermarket giant’s “Perfect Supplier Scorecard.” For over twenty years, Amphenol Custom Cable has been a preferred supplier of the largest employee-owned grocery chain and one of the ten largest-volume supermarkets in the United States, serving over 1,220 locations.
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
00117426500 - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; ... Operating temperature - Max: 125 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids:
pulseOne Overmolded Cable Assemblies - Amphenol Alden
This design enhances usability and offers more security in high-stress environments. Multiple keying options: pulseOne offers improved patient safety with custom mold-in features that prevent incorrect connections and meet the specific requirements of various medical applications.
34068105301 - Amphenol Air LB
Relay socket 6RT 10A PCB 14 cts Coding/Marking YVUV
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
38999 Ram-Lock | Ram-Lock Connectors | Push Pull Connectors | Features ...
Up to 200°C in aluminum configuration, ask about high temperature connectors up to 300°C; Prevents accidental unmating when cable is pulled, in contrast to canted coil spring push-pulls; Lower mate/unmate forces compared to 804 series; Applications. Solider-worn equipment;
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
Extended Frequency Range Increases N Type Connector Performance
The extended frequency range makes this connector a good fit for applications that require durability and increased data transfer rates. Additional features include low VSWR and insertion loss, high power handling and ruggedized construction. These interconnects are fully interchangeable with N Type connectors made to the MIL-C-39012 specification.
SIM2D032NSC - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; ... Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
Protimeter Moisture Meters
Protimeter Moisture Meters
Model 037G20 - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[52 0 R 53 0 R 54 0 R]>> endobj 14 0 obj >stream xœ½=koÜ8 ...
NTC Thermistors Type RL30 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating.
32405034002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 3 terminals