Search Results for nitrogen gas properties high temperature
Pulse-Lok® 380480 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
10164279-124111LF | Minitek ® Pwr CEM5 Hybrid 3.0 | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek ® Pwr CEM5 Hybrid 3.0, Part number10164279-124111LF
NTC Type NDM - amphenol-sensors.com
See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options
CELLFLEX RF Feeder Cable - 7/8" - RFS Technologies
RFS Technologies’ 7/8" CELLFLEX RF Feeder Cable Solutions deliver durable, high-performance cables ideal for demanding wireless infrastructure applications RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+
SE1402023111111 | Slim Cool Edge 0.65mm | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of Cool Edge Connectors, part number SE1402023111111
Pin contact #20 (for junction module) - amphenol-airlb.fr
Reminder ! Find all the associated products of your article at the bottom of the page, in the "Complementary products" section !
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
In-Hull Tank Hardware Kit - AIRMAR EMEA
In-Hull Tank Hardware Kit. Contains: 4 Stainless Hex Head 3/8-16 X 0.75 screws, 4 Stainless 3/8 split lock washers, 2 Stainless Hex 1/4 NPT Plug.
Receptacle Flanged 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Yagi Antennas 7029071 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
6131128F0 171 - amphenol-antennas.com
Operating Temperature -50° to +55° C (-58° to +131° F) Operational Humidity < 95% Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CD-06AMMM-RL7A01: RBL Connector | Amphenol LTW
CD-06AMMM-RL7A01, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
SS164 50/200kHz, 1kW, 20° Tilt, Humminbird 14-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the
Amphenol-NSLogin
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 4 M
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 4 M (157.48 Inches)