Search Results for nitrogen gas properties high temperature
Product - Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Mounting Flange - Amphenol PCDAmphenol PCD
Description: The Mounting flange with clinch nut works with a cylindrical square flange connector. It is ideal for rugged areas where installation and vibration is a concern.
C-AT15-6PX-BMXX REV A2 - Amphenol Sine
$7 3; %0;; 5(/($6( 1(: '5$:,1* 0$5 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 22, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
B RT00188S*H* B1 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :2.5mm contacts. 4. all dimensions are for reference use only.
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Shock (w/o Disconnection): 10 g; 11 ms; halfsine 2 shocks / direction in 3 axis Insulation Resistance: 10(9) mΩ Contact Resistance: 100 mΩ data; 200 mΩ switch Shock (w/o Destruction): 200 g; 6 ms; halfsine 2 shocks / direction in 3 axis Chattering Time: 5 ms Climatic Category: 25 / 85 / 21 Operating Temperature:-25°C to +85°C Storage Temperature:-25°C to +85°C
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 2500volts ac. power: 6000 volts ac. 2.6 degree of protection: ip67 ( mated condition ) 2.7 degree of pollution: 3 per ul840 2.8 overvoltage category: iii per ul840 2.9 mating cycle durability: >500 cycles 2.10 rohs ...
2019 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Model BAT011-SU | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
A6
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles
AHDP06-24-91S-BS1-K06S Isobus connector for 14-18mm cable d - Amphenol Sine
AHDP06-24-91S-BS1-K06S Isobus connector for 14-18mm cable diameter, Kit incl. Contacts (2x VN 02 036 0026 6 ; 2x AT62-12-0166; 4x AT62-16-0822)
Giriş Yap - kayeinstruments.com
Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger} Kablosuz Loggerlar. Kaye ValProbe {Standart Logger} Kaye ValProbe {Sıcaklık Loggerı} Kaye ValProbe {Cryo Logger}
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
Fermenter - kayeinstruments.com
Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger} Kablosuz Loggerlar. Kaye ValProbe {Standart Logger} Kaye ValProbe {Sıcaklık Loggerı} Kaye ValProbe {Cryo Logger}
T 3401 001 - M16 Female straight cable connector with intern
T 3401 001 - M16 Female straight cable connector with internal strain relief and metal locking ring. 6 contacts, silver plated, 4-6mm cable diameter Contacts included.
ILLUSTRATION: COMPLETE KIT
a) temperature range: -40°c to 105°c 8) rohs compliant 7) technical data: d) vibration resistance per mil-std-202 method 204 e) thermal shock per mil-std-202 method 207 f) 48 hour salt spray per mil-std-202 method 101 insulation insert o-ring 1) cord grip range: 10mm to 14mm wave spring: stainless steel coupling nut
HVC 8mm Connector - アンフェノールジャパン株式会社
High current connector 8mm HVC 8mm Connector ca. 76x108x42mm 90° tbd max. 800V 150 A 1000 A for 15 sec. Temp. Range -40°C to +85°C yes IP class (mated) IP 6K 9K IP 2X approx. 26 mm Development status ready for prototype built Electrical interlock yes Mechanical coding yes (A&B) Wire cross-section 35 mm² / (50 mm²)
The Coming Electrification of the Military - Amphenol Aerospace
Amphenol Aerospace’s High Power 38999 connector is the optimal power connector solution for high-power applications. The High Power 38999 meets the applicable requirements of MIL-DTL-D38999 Series III and provides current carrying capacity up to 1000 amps.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
EU RoHS II Declaration - amphenol-aerospace.com
Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description Exemptions (If Applicable) Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium)