Search Results for nitrogen gas properties high temperature
NTC Type NDM - amphenol-sensors.com
See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options
1GBASE-T to 1GBASE-SX | Ethernet Fiber to Copper Switches and Media ...
Amphenol’s dual-port 1GBASE-T to 1GBASE-SX media converter can be used in applications that need to transmit and receive encoded interfaces over fiber optic cables.
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Open.Tech VITA interconnects are the latest addition to the VPX platform and are available in high-density SMPM and SMPS series. View Product MT VITA 66.0 3-Port Fiber Module Open.Tech offers a full line of VITA 67.1, 67.2, 67.3 and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side ...
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
FiberQuad Evaluation Kit - Amphenol Aerospace
Evaluation and test kit for 4.25Gbps, 10.3125Gbps, and 28.05Gbps FiberQuad
10GBase-SR/KR & 10G Agnostic Embedded Fiber/Copper Media Converters
Amphenol introduces a proven line of multi-channel 10G media converters meant for Ethernet and other encoded interfaces, These converters can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive encoded interfaces over fiber optic cables.
Telaire CO2 Sensor UART Communications Protocol
The gas ppm concentration can be read while the sensor is in Warm-Up mode; however, the data may not be accurate. Note: If for any reason the sensor does not respond to a request, simply re-send the command. UART Serial Communications Interface The CO2 sensor communicates over an asynchronous, UART interface
AT15-08PC-BM04 8 Position Flange Mount PCB Receptacle, Pott
Temperature Range:-55°C to +125°C; IP Rating: IP67 (mated condition) Color: Green; Contact Material: Copper Alloy; Plating: Tin; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Dielectric Value: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC; Insulation Resistance: 1000 MEGOHMS MIN @ 25°C;
Product Index, page 33 - Amphenol Sine Systems
HS35CCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range 30-35mm², 2AWG; HS35DCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size ...
RTS012N3PHEC03 Receptacle, square flange, 3 positions, size - Amphenol Sine
Temperature Range:-40 to 125°C; Housing Material: Thermoplastic UL94 V-0; Mating Parts: RTS6BS12N3S03, RTS6BS12N3SHEC03 * * * QUANTITY +-REQUEST ...
| Amphenol Socapex
back Ethernet Switch & Media Converter. Ethernet Switch; Fiber Optic Media Converters; Cordsets & jumpers; PS Series: Power Devices Solutions
CUSTOMER OUTLINE DRAWING - Amphenol
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
ATF13-12PB-BM03 Board Mount Header, Right Angle, AT, 12 Pin - Amphenol Sine
Operating Temperature:-55°C to +125°C; Housing Material: Thermoplastic; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; RoHS Compliant : TRUE; Mating Cycle Durability: 100;
よくあるご質問|アンフェノール ソカペックス
ニュース :ラック&パネルのcadファイルが利用可能になりました。
El-Cab among the winners of the prestigious "Forbes ... - el-cab.com.pl
e are happy and proud to announce that El-Cab was among the winners of the prestigious Forbes magazine's ranking - Forbes Diamonds 2022. This is the 14th edition of the ranking prepared by Forbes Magazine and Dun & Bradstreet Poland agency.
HVRC2P30 High Votage Connector - アンフェノールジャパン ...
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 333 /Height 82 /ColorSpace /DeviceRGB /Filter /DCTDecode /Length 7415 >> stream ...
156-CHANNEL 50G/400G PAM-4 RUGGED ETHERNET SWITCHBOX
%PDF-1.4 %âãÏÓ 181 0 obj > endobj xref 181 25 0000000016 00000 n 0000001280 00000 n 0000001439 00000 n 0000003813 00000 n 0000004423 00000 n 0000004782 00000 n 0000004896 00000 n 0000004983 00000 n 0000005555 00000 n 0000006203 00000 n 0000006589 00000 n 0000007027 00000 n 0000008648 00000 n 0000008760 00000 n 0000009377 00000 n 0000014376 00000 n 0000016608 00000 n 0000037878 00000 n ...