Search Results for nl8 male connector
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
PT02A-10-6P | Amphenol Global Search | Amphenol
These compact connectors are available in multiple series, each tailored with unique design characteristics and customizable options to meet different budgetary needs and offer maximum design flexibility. ... Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-6P-CE03, 934444101 REQUEST A QUOTE
bnc | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-174BNCRBNC-001 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a flexible low-profile interface with your RF equipment.
716M-LCF12-C03 - 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI ...
7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ standard, O-ring sealing 716M-LCF12-C03 REV : B REV DATE : 07 Oct 2018 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
ATM06-12SA | 12-Way Plug, Female, A Position Key | ATM Series™ Heavy ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Male, A Position with Strain Relief. Comparable to PN# DTM04-12PA-E007. REQUEST A QUOTE. ATM06-12SA-CAP Dust cap for 12 position plug, keyed A, grey. REQUEST A QUOTE.
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB
Get the SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB 3211-40106 at Interstate Connecting Components, Digi-Key, Mouser and Heilind Electronics. US Dollar Euro Check Inventory
SMC Connectors - Amphenol RF
Right Angle Connectors: 0.60 dB @ 1.5 GHz Max: Power Handling: 95 W @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: MIL-STD-202 Method 107 (Test Condition B) Corrosion: MIL-STD-202 Method 101 (Test Condition B) Vibration:
SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable M39012/56-3007. Check out the detailed product info!
SMPM Male PCB Thru-Hole Connector, 2 Port, R/A, FD - SV Microwave
SV Microwave introduced the SMPM Male PCB Thru-Hole Connector, 2 Port, R/A, FD 3211-40024 with push-on coupling. Explore the product specs now!
SMPS Male PCB Edge Launch Connector, 2 Port, SB
SV Microwave introduces the SMPS Male PCB Edge Launch Connector, 2 Port, SB 3811-60050. Check out the product's technical specifications now!
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
3D Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Connectors | Products - Amphenol
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE ...
C091 31D006 102 4 - M16 Female cable connector with internal
C091 31H006 102 4 - M16 Male cable connector with internal strain relief and metal locking ring. 6 contacts, silver plated, 8-10.5mm cable diameter. REQUEST A QUOTE. C091 31S006 100 2 - M16 Flange mount male metal receptacle with O-ring seal and ring nut. 6 contacts, silver plated. Contacts included.
SMA Male Connector, Lockwire Holes, R/A for .085 Cable
The SMA Male Connector, Lockwire Holes, R/A for .085 Cable M39012/80-3005 is now in stock at Online Components and Master Electronics.
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
Amphenol CO-316SMAX200-004 RG316 High Temperature Teflon Coaxial Cable ...
Buy 4ft Amphenol CO-316SMAX200-004 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C. Available in multiple lengths up to 10’.
MMA - Amphenol Canada
MMA combines many of the best features from popular product lines including ARINC 600's power, RF, fiber optic and Quadrax contacts, low mating forces and shrouded size 22 pins. Sealing capabilities are comparable to M83527 with shell seal, face seal, and grommet. Modular, removable inserts are effective for separating signal and power contacts while providing ease of installation and ...