Search Results for nm connectors
Easy Mating with Blind Mate Interface (BMI) - Amphenol CS
High power connectors like PwrMAX ® which supports 100A also come with this feature. PwrMAX ® is used in complex datacenters and comes with ±3.5 mm misalignment tolerance. Apart from these, blind mating features in harsh environment connectors like OCTIS ™ Outdoor I/O help in quick field installation even when the environment is hard-to-reach.
62684-402100ALF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 62684-402100ALF.
Radio Frequency Connectors | Products - Amphenol
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to ...
SMA Female PCB Edge Launch Connector, .031" PCB Thickness
The SMA Female PCB Edge Launch Connector, .031" PCB Thickness" 2985-6037 is now available at SV Microwave. Order now with our distributors.
Mezzanine Connectors | High-Speed, High-Density Interconnection ...
Amphenol ICC has led the industry in the development and manufacturing of high-performance mezzanine interconnect systems for over 20 years. Our business specializes in high-speed, high-density interconnection solutions to solve next generation application problems.
Hoffman Products - TPC Wire
offers a diverse selection of electrical products such as terminals, connectors, cable ties, alligator clips, cable glands and more that are used on a daily basis by electrical maintenance professionals everywhere. What sets us apart is our broad selection and deep inventory which allows us to meet your timely shipping requests.
Threaded SMPM PCB Connectors - SV Microwave
These connectors feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
QSFP Cable Assemblies | Quad Small Form-factor Pluggable - Amphenol
Amphenol's QSFP (Quad Small Form-factor Pluggable) connector, cage and cable assemblies are designed to meet emerging data center and high performance computing application needs.
Shipyard & Marine Industry Cable & Wire - Amphenol TPC Wire and Cable
Connector Assemblies. We offer a complete line of connector assemblies tailored for different specifications and working conditions, all designed to provide superior connectivity and longevity. Super-Trex® Type W Yellow Portable Power and Automation Cable.
BMZ Male to SMA Female Adapter SF1189-6103 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
PTNC Female Bulkhead Connector for .141 Cable - SV Microwave
SV Microwave introduced the PTNC Female Bulkhead Connector for .141 Cable SF4546-6010. Place your order with our supplier Mouser Electronics!
BMB RF Interconnects Stock Details | SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231 PDF Customer Drawing (Size: 84 kb) 132231 stp 3D model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Mini Power Plus 4.2 | Wire To Board Connectors | Amphenol
Amphenol's Mini Power Plus 4.2 connector system with a 4.20mm pitch, supports up to 13A per pin and 20-16AWG wire, ideal for wire-to-board power applications.
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172236 PDF Customer Drawing (Size: 56 kb) 172236 STP 3D Model (Size: 422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: