Search Results for nm connectors
Metral ® High Speed 2000 Series Backplane Connectors
These connectors support high speed applications with minimized crosstalk and are compliant to FUTUREBUS+. Metral® 2000 Series from FCI Basics is a high-speed 2mm backplane connector system of vertical headers. These connectors support high speed applications with minimized crosstalk and are compliant to FUTUREBUS+
L77DA15SOL2 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L77DA15SOL2 L77DA15SOL2 | D-Subminiature | Amphenol
Waterproof Connector Solutions - Amphenol CS
Many industries look for rugged connector solutions that can withstand high temperatures and different climatic conditions with high durability. Amphenol ICC offers a wide range of harsh environment connectors for such application requirements. Almost all of the products in our harsh connector series are equipped with waterproofing.
ATM06-4S | 4-Way Plug, Female | ATM Series™ Heavy Duty Connector
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM06-4S 4-Way Plug, Female. Comparable to PN# DTM06-4S-ATM06-4S 4-Way Plug, Female.
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137-10 STP 3D Model (Size: 1876 kb ) 172137-10 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Industrial | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe. Mechanical:
Fiber Optic Termini for connectors - Amphenol Socapex
Simplex connector-SC connector (Suscriber Connector) is a square connector with a push mechanism. It is equipped with an optical termini with an o.d. 2.5mm-LC Connector : Lucent connector is a square connector with latch mechanism. It is equipped with an optical termini with an o.d. 1.25mm LC connector is smaller than SC connector.
Disposable Medical Connectors | Pulse-Lok Connector 340112 - Amphenol Alden
Plastic Receptacle Connector - 340518: Receptacle, Rear Panel-Mount : 14 : 22 : Crimp/Solder : 1 : 22 : Black ©2024 Amphenol Alden Products | Medical Connector Solutions. Home ...
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB. Downloads. 132415 STP 3D Model (Size: 391 kb ) 132415 HFSS 3D Component Model (Size: 1600 kb ) 132415 PDF Customer Drawing (Size: 136 kb) 132415 HFSS 3D Component Model (Size: 1373 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142150 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 142150 PDF Customer Drawing (Size: 61 kb) 142150 STP 3D Model (Size: 583 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Ruggedized SMA Connectors for Harsh Environments now Available
The SMA ARC connectors are available as part of a pre-configured fixed length cable assembly featuring LMR-200 cable, designed and manufactured by Times Microwave, for a full Amphenol solution. Learn More: ARC Product Series . December 16, 2019. Previous Next. by admin. Share: Search the blog. Categories.
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
SMA Terminator Pl 50 Ohm Without Chain | 132360 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...