Search Results for nm94x connector
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 034-1034 PDF Customer Drawing (Size: 133 kb) 034-1034 STP 3D Model (Size: 602 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34-1034: Body Finish: Gold: Body Material: Brass:
N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172180 STP 3D Model (Size: 290 kb ) 172180 PDF Customer Drawing (Size: 85 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Smart Security with Video Surveillance - Amphenol CS
Connectors like ix industrial ™, DDR4, M.2, PSAS, PCIe ® connector, USB connectors, VerIO ™, BergStak ® 0.50mm, and 0.80mm, Mezzostak ™ 0.50mm, Minitek127 ®, Minitek ® 2.00 and wire-to-board connectors in 1.20mm and 1.25mm pitches are also used in for the surveillance systems.
MCX Straight PCB Plug Surface Mount 50 Ohm | 252153-11 - Amphenol RF
RF Connector MCX Straight PCB Plug Surface Mount 50 Ohm. Downloads. 252153-11 STP 3D Model (Size: 172 kb ) 252153-11 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172118 PDF Customer Drawing (Size: 57 kb) 172118 STP 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 112951-11 PDF Customer Drawing (Size: 175 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
Thermo-Trex® Igniter Wire with Fiberglass Jacket
Thermo-Trex ® Igniter Wire with Fiberglass Jacket is a high-temperature resistant flexible cable that can withstand a maximum conductor temperature of 538°C / 1,000°F.This igniter wire is voltage rated to 25kVDC / 17kVAC and features a braided fiberglass jacket with a Fluoropolymer coating that provides protection and aids in installation.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing ...
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.
Fiber Jumpers & Optical Attenuators - Amphenol Broadband Solutions
Commonly known as bulkhead connectors, these attenuators have 1 male and 1 female end and have an actual operation wavelength between 1200 – 1600nm. ABS manufactures quality Fiber Jumpers that are available in many formats to suit your need whether it be for: Local Area Networks, Telephone Networks, CATV, Video & Multimedia Applications ...
P-U98-B1CX-XXXX - Sheet4 - Amphenol CS
3. m1.4 steel screws (2 pcs) are included with connector cover options (packaged separately). recommended torque is 0.90 0.10in·lb. amphenol part number configuration u98 - b 1 c x - x x x x packaging 1 = tray packaging plating 1 = nickel heat sink option c = heatsink clip included, without heat sink connector cover 0 = with connector cover ...
BNC Straight Crimp Plug MR-600 50 Ohm | 112742 - Amphenol RF
RF Connector BNC Straight Crimp Plug MR-600 50 Ohm. Downloads. 112742 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized: Contact Finish:
Cables & Adapters - Airmar
Explore Airmar's comprehensive selection of cables and adapters designed for seamless connectivity with marine electronics. Find high-quality solutions to ensure reliable performance for your transducers and devices. Learn more today!
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
2M Filters | EMI Filters | Circular Connectors | Markets | Amphenol ...
HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
RF Connector MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 919-423J-71P12G STP 3D Model (Size: 99 kb ) 919-423J-71P12G PDF Customer Drawing (Size: 108 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 142166 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
2M Series Performance Specifications - amphenol-aerospace.com
Connector materials shall be fungus inert. MIL-STD-810F, Method 508.5 Fluid immersion No visible damage from immersion in various fuels and oils. Connector shall meet coupling torque and dielectric withstanding voltage requirements. EIA-364-10 Unmated connectors Altitude immersion No evidence of moisture on connector interface or contacts ...