Search Results for nm94x connector
IDC vs Crimp Termination: A Guide to Choosing the Best - Amphenol CS
IDC connectors create a reliable gas-tight connection as the connector blade is cold-welded to the conductor. Crimping is a totally different wire termination method. This was used to replace soldering techniques. In this method, the connection is made using a crimping tool. The insulation of the conductor is manually unstripped and it is ...
BNC Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 112708 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm. Downloads. 112708 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121A7-NT3G-213U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
FAKRA Cable Assemblies - Amphenol RF
FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Base Station and Marine VHF Antenna - AMPHENOL PROCOM
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00 Mechanical Connector Torque 0.7 - 1.1 Nm Connection(s) UHF(f) (standard) Materials Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass Colour White (RAL 9003) Wind Area 0.018 sq. m / 0.19 sq. ft Wind Load 25 N (160 km/h) Dia. At Top End 8 mm / 0.31 in. Dia.
TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm
RF Connector TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm. Downloads. 031-6999 PDF Customer Drawing (Size: 316 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material:
南海電鉄 運賃改定 2025 | Amphenol Global Search | Amphenol
Our MIL-SPEC Qualified Connectors, including MIL-DTL-38999 Series I, Series II, and Series III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors, are designed to meet the most rigorous standards for performance and reliability in harsh environments.
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
MCX Straight PCB Jack End Launch 75 Ohm 12G Optimized
RF Connector MCX Straight PCB Jack End Launch 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 919-418J-71P12G PDF Customer Drawing (Size: 112 kb) 919-418J-71P12G STP 3D Model (Size: 87 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Clamp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Straight Clamp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 122397 PDF Customer Drawing (Size: 45 kb) 122397 STP 3D Model (Size: 423 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1141A2-NT3G-9913-50: Body Finish: Nickel:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 112659-75-12 STP 3D Model (Size: 960 kb ) 112659-75-12 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
HD-BNC to BNC Cable Assemblies| Amphenol RF | Page 3
HD-BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors ...
All Products | Markets | Amphenol
RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC. Amphenol LTW RCx RCx is a simple, high density, low cost, passive connector and cable system specifically designed for intra-rack connectivity of 25 Gb, 50 Gb, and 100 Gb Ethernet allowing for a seamless intra-rack switch to adapter ...
2306 | Amphenol Global Search | Amphenol
MACH-D connectors boast precision machined shells and meet or exceed the performance requirements for MIL-DTL-24308 as well as NASA GFSC S-311. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty.
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 172195 STP 3D Model (Size: 294 kb ) 172195 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Accessories and Other | Products - Amphenol
Fiber Interconnect Terminals provide flexible, compact outdoor enclosure solutions for fiber aggregation or demarcation of up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options. The flexible splicing area and bulkhead design allow for splicing or terminating all different fiber types and connectors.
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 034-5066 PDF Customer Drawing (Size: 124 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Matte Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BNC Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112594 PDF Customer Drawing (Size: 68 kb) 112594 STP 3D Model (Size: 1302 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71016-RFXB PDF Customer Drawing (Size: 185 kb) 031-71016-RFX STP 3D Model (Size: 1161 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Clamp Plug RG-11 75 Ohm | 112558 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-11 75 Ohm. Downloads. 112558 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1141A2-NT3G-11U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-11, Belden 89292: Contact Finish: Gold: Contact Material:
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm. Downloads. 031-80109 PDF Customer Drawing (Size: 140 kb) 031-80109 IGS 3D Model (Size: 848 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: