Search Results for nm94x connector
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm. Downloads. 925-204J-51P PDF Customer Drawing (Size: 119 kb) 925-204J-51P STP 3D Model (Size: 101 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9873 PDF Customer Drawing (Size: 69 kb) 901-9873 STP 3D Model (Size: 384 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
career | Amphenol Global Search | Amphenol
In a changing marketplace, Casco embraces a culture that values employees who can adapt to meet the ever-evolving needs of their customers. The company’s fast-paced and innovative work environment fosters creative out-of-the-box thinking and encourages employee ownership of the product throughout each phase of its life cycle from the conception of ideas through the manufacturing process.
SMPM VITA 67.2 Backplane Module SF1132-6036 | SV Microwave
VITA Connectors SF9321-60013 Add to compare list Datasheet. Part # SF9321-60015 SMPM VITA 67.1 Plug-in Module Available Inventory: 537. SF9321-60015 VITA Connectors SF9321-60015 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6922 PDF Customer Drawing (Size: 141 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm. Downloads. 112272 PDF Customer Drawing (Size: 72 kb) 112272 STP 3D Model (Size: 169 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
BNC Straight Crimp Plug Belden 89292 75 Ohm | 112585 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 89292 75 Ohm. Downloads. 112585 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-89292-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-11, Belden 89292: Contact Finish: Gold:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5486-1010 PDF Customer Drawing (Size: 849 kb) 031-5486-1010 STP 3D Model (Size: 1494 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172385 PDF Customer Drawing (Size: 231 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Mobile Mounts MG-Mount - amphenolprocom.com
(FME-cable and FME-connector are ordered separately). Complete antennas within 27 – 400 MHz: The whip and the MG are ordered separately. All whips available in normal Z-mount version also fit the MG. Whips are tuned with an SWR-meter using the Z-version cutting diagrams as a guide.
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
HD-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector HD-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 034-1042 STP 3D Model (Size: 2395 kb ) 034-1042 PDF Customer Drawing (Size: 183 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
7-16 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch ...
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 272100-10 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass:
airmax power | Amphenol Global Search | Amphenol
HIGH SPEED HARDMETRIC CONNECTOR FOR BACKPLANE WITH ENHANCED PERFORMANCE. AirMax VSe ® connectors address the industry needs for high bandwidth applications requiring a scalable migration path to 25Gb/s data rate. AirMax ® technology delivers signal densities up to 63.5 differential pairs per inch when using a 5-pair connector system. Backward…
benchmark | Amphenol Global Search | Amphenol
10161735 | Amphenol Global Search | Amphenol Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while ...
Commercial Aerospace | Markets | Amphenol
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.
application form | Amphenol Global Search | Amphenol
To design the ideal power connector for your application, check out the Scorpion series, which boasts the most versatile modular power/signal connectors on the ... To get started, please fill out our contact form online and we will respond as quickly as possible. OCP-Compliant. Waterproof. Blind Mate. Optical. Spaceflight. Modular. Hermetic ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1126-12G STP 3D Model (Size: 977 kb ) 034-1126-12G PDF Customer Drawing (Size: 227 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
F-Type Straight PCB Jack Through Hole 75 Ohm | 531-40193-HF - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 531-40193-HF PDF Customer Drawing (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Matte Tin: Contact Material:
5015 | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables.