Search Results for nm94x connector
PL-900SM-N SERIES Shell Auto-Coupling 14 Pole capacity miniature power ...
Connectors. 14 Pole . capacity miniature power connector. PL-900SM-NFEATURES. The. Pulse-Lok ® 900SM-N is available in several power circuitconfigurations for industrial and medical electronic applications. This connector series is ideal for applications where safety, ease of use, and exposureto hostileenvironments are prevalent.
BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70534 PDF Customer Drawing (Size: 176 kb) 031-70534 STP 3D Model (Size: 1494 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Discover Amphenol Socapex's cutting-edge interconnect solutions for space applications. Our reliable, tested, and robust connectors are engineered to meet the rigorous demands of the aerospace industry. Explore a range of space-ready connectors designed for maximum performance, ensuring your mission's success.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 031-80101 STP 3D Model (Size: 248 kb ) 031-80101 PDF Customer Drawing (Size: 322 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
Radio Frequency Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
The Zhaga Compliant Connector Solutions for LED Lighting - Amphenol CS
The internal connector options from Amphenol ICC include: Wire-to-Board Signal Connectors. Amphenol ICC provides internal IO connectors comprising of shrouded/unshrouded PCB headers and IDC/crimp sockets for wire-to-board solutions. These are available in pitch sizes ranging from 1.00mm to 2.54mm. Board-to-Board Signal Connectors
USB Connectors | Products - Amphenol
While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug. Amphenol Communications Solutions Rugged USB 2.0 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
M39012/26-0011 TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/26-0011 RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. 031-2253 PDF Customer Drawing (Size: 246 kb) 031-2253 STP 3D Model (Size: 536 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/26-0011: Body Finish: Silver:
SMP Female Connector, R/A for .047 Cable - SV Microwave
Meet the real SMP Female Connector, R/A for .047 Cable 1213-4007 from SV Microwave. It has the greatest mechanical specifications to meet your RF needs.
Amphenol Partners with Keysight and MultiLane for Demos
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. February 2025 (2) January ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Leading the Evolution of High-Speed Interconnect -DesignCon 2025
Amphenol is excited to invite you to the 30 th DesignCon, a premier event in the tech industry that will take place from January 28 th to 30 th, 2025, at the Santa Clara Convention Center in California.. DesignCon 2025 is a premier event focused on high-speed communications and system design. It is a must-attend event for chip, board, and systems design engineers to network, source, and stay ...
LC Field Fiber Optic Connector | Circular Connectors
The LC Field Fiber Optic Connector is sealed against fluids and dust, no cabling operation in field and no tools required for installation.
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
solderless connectors | Amphenol Global Search | Amphenol
PCB Connector Evaluation Kits www.svmicrowave.com Each coupon comes with a reference connector in the J2 position and the connector under evaluation in the J1 ... Solderless Edge Launch* SMP Edge Launch 1211-66138 SMPM Surface Mount 3287-6101 SMPM Edge Launch 3211-60035 SMPS Surface Mount 3811-40023
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112589: Product Specifications. Alias:
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2373 PDF Customer Drawing (Size: 257 kb) 031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: