Search Results for nokia 105 price in sri lanka
Model 508BQ030BZ | PCB Piezotronics
Model 508BQ030BZ:30’ two-conductor, polyurethane-jacketed cable with two-socket, right-angle MIL-C-5015 connector on one end and blunt cut on the other end
MIL-HD2 - Amphenol Aerospace
• Operating Temperature Range: -40°C to 105°C •-65C to 125C storage temp. APPROVALS AND CERTIFICATIONS • UL94 V-0 • VITA 47 - Qualification testing in progress • VITA 72 - Passed Vita 72 vibe levels. SPECIFICATIONS • HD2 General Product Specification • HD Family Routing Guidelines
Thermometrics NTC SP Series - amphenol-sensors.com
Example: “A1” = .02% maximum change per year at 221°F (105°C) maximum temperature. Table B Material System (All Types 60/65/85/100) Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance Range @ 77°F (25°C) Ohms (W) Code Class “A” 221°F (105°C) maximum Class “B” 392°F (200°C) maximum Class “C” 572°F (300°C) maximum
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Unity Gain, Broad-Band Base Station Antenna for 380 - 470 MHz
Unity Gain, Broad-Band Base Station Antenna for 380 - 470 MHz DESCRIPTION CXL 380-470C is a sturdy, 0 dBd, vertically polarized, omnidirectional base station
Model M080A30 | PCB Piezotronics
Model M080A30:Metric high-strength, magnetic base, M3 x 0.50 tapped hole, 0.375" hex, 2.5 lbf
EU-Declaration of Conformity EU-Konformitätserklärung Déclaration UE de ...
EU Declaration of Conformity EU-Konformitätserklärung Déclaration UE de Conformité MTS Sensor Technologie GmbH & Co. KG www.mtssensors.com MTS Sensor Technologie GmbH & Co. KG, Auf dem Schüffel 9, D -58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +49-2351-56491 ·
Model 063A02 | PCB Piezotronics
Model 063A02:Mounting adaptor for 137 Series Free-field blast probe
MN24AC01Mxxx 7/8" 2 Position Single-ended Plug Cable Assembl
MN24AC01Mxxx 7/8" 2 Position Single-ended Plug Cable Assembly, Female Straight Internal Thread. Comparable to part number(s): 102000A01
Traffic Control Connectors - End of Life Notification - Positronic
Positronic PCN 10532. Materials on this site are related to PCN 10532: Traffic Control Connectors – End of Life Notification. View and Download a copy of the full PCN announcement » View and Download a list of the affected part numbers: PDF » or Excel » For questions concerning this PCN, contact pcn@connectpositronic.com.
Thermo-Trex Thermocouple Extension Wire (Types JX, KX & RSX)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Amphenol Network Solutions > C2X-BLANK
Login for price. Downloads - C2X Data Sheet - C2X Data Sheet in Spanish - C2X Install Guide - C2X Ordering Guide. Overview. The C2X is a robust interconnect or cross-connect solution for any part of the network. This panel is adaptable to support the user with the answer to any network questions or demands. C2X is adaptable to use in any ...
Model 003eb020ad | PCB Piezotronics
Low-noise coaxial cable, blue TFE jacket, 20-ft, 10-32 coaxial plug to pigtail leads, stripped and tinned
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 C Key Code
105: Temp (Min Degrees Celsius) 40: Termination Style: Cable - Crimp: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm C Code FM1-NCRP-PCB-1.
Series 3 - Amphenol In
For use with RG180B/U and RG195A/U cable. For other size 8 coax or optional sizes 12 and 16 coax contacts available for use in Tri-Start connectors, Amphenol
Model 1203-13A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL
BarKlip BK300 Connector - Amphenol CS
wwwapenol-iccco Disclaimer Pleae note tat te aove inoration i ect to cane itot notice BarKlip® BK300 Connector MATERIAL §§Housing: High temperature thermoplastic, UL 94 V-0, Black §§Terminal: High conductivity copper alloy §§Contact Area: AGT ® plating over nickel MECHANICAL PERFORMANCE §§Durability: 50 mating cycles §§Mating Force: 40N max. §§Unmating Force: 6N max.
Model 003P05 | PCB Piezotronics
Model 003P05:Low-noise coaxial cable, blue PTFE jacket, 5-ft, micro 5-44 plug to BNC plug
Temposonics
3 Temposonics® ET SSI ATEX- / IECEx- / CEC- / NEC- / CCC-zertifiziert Betriebsanleitung 1/ Fachpersonal sind Personen, die: • bezüglich der Projektierung mit den Sicherheitskonzepten der Automatisierungs- technik vertraut sind • auf dem Gebiet der elektromagnetischen Verträglichkeit (EMV) fachkundig sind • eine für Inbetriebnahmen und Serviceeinsätze notwendige Ausbildung erhalten haben
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com