Search Results for nokia 105 price in sri lanka
Model 003G05 | PCB Piezotronics
Model 003G05:Low-noise coaxial cable, blue PTFE jacket, 5-ft, 5-44 plug to 10-32 plug
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
EB1082-XX-500 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
Operation temperature electronics, storage temp. : -40 °C…+105 °C: Pressure: Operating pressure ratings: Ø 8 mm sensor rod PN : 250 bar Pmax: 325 bar: IP rating : M12 connector DIN 40050 Part 9: IP69K in connected state: Environmental testing: Shock: IEC-60068-2-27, 50 g (11 ms) single hit,
SS175 Medium Chirp, 1kW, 0° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Distribuidores de Amphenol Socapex | Amphenol Socapex
Descubra nuestro cable HDMI 2.0 AOC: conectividad de larga distancia sin compromisos
Common Reporting Tool - KAYE
报告工具是一款与Windows 电脑兼容的综合软件。让您能够从 Kaye Validator AVS 或 ValProbe RT 验证文件中创建报告,为记录验证研究结果提供实用的解决方案。
Connecteurs Ethernet, USB et d'affichage - Amphenol Socapex
4 paires totalement isolees sur l'ensemble du connecteur - Diaphonie minimale entre les quatre paires Formes interfaciales speciales brevetees - Perturbation minimale a l'interface de chaque paire
Tapones de goma - Accesorios | Amphenol Socapex
El producto Rubber Caps está diseñado para proporcionar una protección fiable a los conectores JD38999 Series I, II, III y PT/451 (MIL-DTL-26482) cuando no están en uso. Estas tapas son compatibles con receptáculos de línea, contratuerca y brida cuadrada y están fabricadas con material de silicona que puede soportar temperaturas de hasta 200 ºC.
Kaye Validator 2000
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
Contatti Octomax 1G26 - Contatti ad alta velocità | Amphenol Socapex
I contatti Octomax 1G26 di Amphenol Socapex rappresentano una svolta nel mondo dei contatti Ethernet. Questi contatti sono progettati per applicazioni Cat 5e e AFDX e sono equivalenti a due contatti quadrax in uno, il che li rende ideali per gli ambienti in cui lo spazio è limitato. I contatti Octomax 1G26 si inseriscono perfettamente in una cavità quadrax standard di dimensione 8 e sono ...
Austria | Amphenol Socapex
Ya están disponibles los archivos CAD de nuestros conectores RNJ para rack y panel
Contacts signaux | Amphenol Socapex
Disponibilité des fichiers CAD pour nos connecteurs Rack & Panel RNJ
RFM Quadrax - Serie RFM - Serie RFM | Amphenol Socapex
Amphenol Socapex offre la serie RFM, connettori per rack e pannelli, che consentono una connessione cieca e sono dotati di fissaggi flottanti. I connettori RFM sono conformi agli standard EN45545-2 e NF F 61-032. I connettori RFM sono utilizzati da molti anni dagli OEM per gli ambienti difficili e nelle applicazioni ferroviarie per i sistemi di sicurezza.
Solicitação de Suporte Técnico - kayeinstruments.com
Concordo que meus dados do formulário de contato serão coletados e processados para responder a minha solicitação. Você pode solicitar a exclusão de seus dados a qualquer momento por e-mail kayedataprotection@amphenol-sensors.com.Você pode encontrar informações detalhadas sobre o manuseio de dados do usuário em nosso data protection declaration
test - | Amphenol Socapex
Üç başlangıçlı dişli konektör, MIL-DTL-38999 seri III nitelikli
FAQ | Amphenol Socapex
Disponibilité des fichiers CAD pour nos connecteurs Rack & Panel RNJ
Gestione del sistema qualità e ambiente | Amphenol Socapex
Il nostro obiettivo è servire il cliente con il miglior servizio di qualità della categoria. L'impegno di Amphenol Socapex è quello di soddisfare le esigenze e le aspettative dei clienti e di assicurare la loro soddisfazione.
IRTD-400标准探头 - KAYE
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...