Search Results for nokia 225
N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 132368. SMA Panel Mount Jack 2-Hole Flange 50 Ohm 132147-44. SMA PCB End Launch Jack 50 Ohm 0.085 PCB Square flange High Frequency 0.015 Pin 901-10512-1. SMA Straight Crimp Plug RG-316DS 50 Ohm 901-9511-12SFC.
Assembly Instructions-C8 Amphenol Type N
280 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CLAMP TYPES nut washer gasket clamp male contact plug body Amphenol Connector Cable Strip Dims., inches (mm)
N-Type Straight Plug 1/4-inch Helical Corrugated 50 Ohm
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172157. N-Type Straight Clamp Plug 1/4-inch Annular Corrugated 50 Ohm 172FPA1. N-Type Straight Clamp Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 082-6096-RFX. N-Type Straight Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172137-11.
M39012/59-4006 SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm ...
M39012/59-4006 RF Connector SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm QPL Approved
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393
UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm | 172232 - Amphenol RF
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172102NEX. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-368. N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172128NEX. N-Type Straight Solder Plug 0.047-inch Conformable 50 Ohm 172322.
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 112531. BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530. BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-36775. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
Alias: T1112A4-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
68225 MHz - amphenol-antennas.com
Frequency Range 68...225 MHz Polarisation Vertical or Horizontal Bandwidth ±10% Typical Horizontal Beamwidth Will depend on mounting distance from mast Vertical Beamwidth 80° Gain 0 dBd (omni) Will depend on mounting distance from mast Impedance 50Ω VSWR < 1.5:1 Maximum Power See ordering options above
N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-5988-1000. N-Type Straight Clamp Plug 7/8-inch Helical Corrugated 50 Ohm 172FPH5. N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 082-340-1054. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-33.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm 082-6768. N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6517. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172185. N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 082-5378.
Heavy Duty Cylindrical MIL-C-22992 QWLD - amphenol-aerospace.com
24 MIL-C-22992, QWLD insert arrangements Insert Arrangement Service Rating Total Con-tacts Contact Size MS Approved Industrial 0 4 8 12 16 22-27 J = D; Bal. = A 9 1 8
SND SERIES P D-sub connectpositronic
5 DIMENSIONS ARE IN INCHES [MILLIMETERS]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. High Performance Positronic Industries D-sub connectpositronic.com SND SERIES MILITARY / SPACE FLIGHT QUALITY STANDARD DENSITY FIXED OR REMOVABLE CONTACTS
CABLE, VARIOUS LENGTH - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172157. N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm 172277. N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm 172148. N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-5584.
N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270 - Amphenol RF
N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 172116. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 172119-11. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142. N-Type Straight Clamp Jack 1/2-inch Helical Corrugated 50 Ohm 082-5946.