Search Results for nokia 225
Splice Closure Selection Guide - Amphenol Broadband Solutions
FTTH Selection Guide 0620 2 Description Features •Robust glass-filled polypropylene housing •Two sizes with 144 or 288 splice capacities •Optional 48 splice version with internal adapter frame
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
4.3-10 Plug to 2.2-5 Jack Adapter 50 Ohm Straight
4.3-10 Plug to 2.2-5 Jack Adapter 50 Ohm Straight
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-202-RFX. N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172283. M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4440. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm Flush Rear 172181-10.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
Frequency Range Chart for RF Connectors - Amphenol RF
The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz.
QWLD Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Alumite 225 Hard Anodic finish for Abrasion and Corrosion Resistance and Conductive Platings. Resilient inserts for moisture sealing, positive proof against shock and vibration.
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
UG-1186/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 082-313. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172255-11N. N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172176-11. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 172111.
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm)
UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material
N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
Mini-UHF Plug to TNC Jack Adapter 50 Ohm Straight | 242242 - Amphenol RF
Mini-UHF Plug to TNC Jack Adapter 50 Ohm Straight
QWL Connectors | MIL-DTL-22992 Connectors - Amphenol Aerospace
Exceptional service - high strength aluminum shells with Alumilite 225 hard anodic finish and shock-resistant resilient inserts. Foolproof operation - rugged double stub coupling threads, left-hand accessory threads, and simple single keyway mating.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm 082-6768. N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6517. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172185. N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 082-5378.
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 112531. BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530. BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-36775. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
PwrBlade+™ Connector System - Amphenol CS
NUMBER GS-12-658 TYPE Product Specification TITLE PAGE REVISION PwrBlade+™ Connector System 4 of 11 J AUTHORIZED BY DATE RAINBOW ZHAN 23 FEB, 17