Search Results for non zero sum
Ultra low frequency, high gain accelerometer sensor, 500 mV/g
Accelerometer sensor, extremely low frequency (0.1 Hz low end), high gain 500 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Front Mount 50 Ohm 112635.
Careers at Amphenol Network Solutions
TOGETHER, we work hard, laugh a lot, and brainstorm non-stop. We are sure that we give the biggest high fives and fist bumps in town. Seriously. How we continue to grow, expand into new markets, and accomplish the big goals: We put our customers first. A lot of companies SAY this. We mean it, do it, and our customers expect it.
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge ...
option- positive polarity output (for use with non-inverting, signal conditioning amplifiers); and W option- water-resistant cable connection. 4.0 INSTALLATION OVERVIEW . When choosing a mounting method, consider closely both the advantages and disadvantages of each technique. Characteristics like location, ruggedness,
Level Plus HT100 Hand-Held Terminal - Temposonics
Humidity: 0 to 90% (non-condensing) Mechanical Height: 7.15 in. (182 mm) Depth: 0.95 in. (24 mm) Width at display: 4.1 in. (104 mm) Width at keyboard: 3.5 in. (89 mm) Weight: 8 oz. (without batter y) Case Construction: Molded high-impact ABS with r etractable hanger Electrical
ULTRASOUND SOLUTIONS FOR CONDITION MONITORING AND LEAK DETECTION
Indicate and locate pressurized and non-pressurized system leaks of any type of gas. See the complete UDK-LK Leak Detection Kit. Valve and Steam Trap Monitoring Detect internal by-pass leaks and diagnose operating condition. See the complete UDK-VL Valve and Steam Trap Monitoring Kit. Electrical Safety Inspection Detect arcing, tracking, and corona
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
TNC Straight Clamp Plug Times LMR-400 Belden 9913 50 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in.
Models P702B/P702BF-1 operating guide - Wilcoxon Sensing Technologies
proportional to velocity (mV/in/sec). It then rejoins the non-integrated signal at the ACCeleration/VELocity selector switch. When the switch is in the ACCeleration position, the signal goes directly to the second stage gain amplifier which can introduce an additional X1 or X10 gain. By using
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold
Amphenol CO-058SMAMMRP-015 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 15 ft Amphenol CO-058SMAMMRP-015 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Coax Cable to connect your RP-SMA equipped WiFi router to a RP-SMA compatible antenna.
T RSERIES
• Modular, non-contacting design • Field replaceable sensor cartridge (Model RH only) • 2-year warranty Synchronous Serial Interface m PARAMETER SPECIFICATION Measured Variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater*
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to BNC Jack Adapter 75 Ohm Straight 12G Optimized 112446-12G. BNC Jack to BNC Jack Adapter 75 Ohm Straight 112992.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Post Length: 0.160 Inches (4.06 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in.
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 36 ...
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 36 inches (914 mm)
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity