Search Results for non zero sum
No Ground Plane Base Loaded Chrome Coil Antennas - PCTEL
When no suitable ground plane is available, these antennas do the job with a tapered loading coil jacket, chrome plated fittings and base-loaded matching network supporting the collinear or triline...
5GRF INTERCONNECTS - SV Microwave
•tructive engagement on soft or thin (<.010”) dielectric substrates Non-des •ustom optimized PCB footprint design through simulation C APPLICATIONS •ecision thin substrate mounting Pr • High speed digital test Unmated and mated standard solderless compression on thin (<0.10”) dielectric PCB:
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
NovaSenor NPA Low Pressure Sensors Product Spotlight
Digital compensation of the signal offset, sensitivity, temperature, and non-linearity is accomplished via a 14-bit internal digital signal processor (DSP) running a correction algorithm. Title: NovaSenor NPA Low Pressure Sensors Product Spotlight Author: Amphenol Advanced Sensors
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
Level Plus HT100 Hand-Held Terminal - Temposonics
Humidity: 0 to 90% (non-condensing) Mechanical Height: 7.15 in. (182 mm) Depth: 0.95 in. (24 mm) Width at display: 4.1 in. (104 mm) Width at keyboard: 3.5 in. (89 mm) Weight: 8 oz. (without batter y) Case Construction: Molded high-impact ABS with r etractable hanger Electrical
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
TNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Amphenol CO-058SMABNC0-010 SMA Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 10ft Amphenol CO-058SMABNC0-010 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
Previous SMA Female to Female Non-Ma... Next SMA Female to Male Adapter,... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMA Female to Male Adapter P/N: SF2997-6003. There currently isn't any inventory available in distribution. Please contact us to obtain this product.
NovaSensor Filtration Air Restriction Sensor - amphenol-sensors.com
3 Transfer Function Parameter Unit Typical Output Upper Clipping Limit VDD 92.5% 4.625 V Lower Clipping Limit VDD 7.5% 0.375 V Upper Diagnostic Level VDD 97.5% 4.875 V Lower Diagnostic Level VDD 2.5% 0.125 V Transfer Function Parameters
How Do Bandpass Filters Work? Real World Applications & More - Q Microwave
These frequencies can include visible light, as well as non-visible wavelengths at the infrared and ultraviolet ends of the spectrum. This isolates what’s called the ‘passband.’ Here are a few characteristics of a classic bandpass filter: Wide Frequency: The frequency filter can be formed by cascading a LPF and HPF.
RF PCB CAPABILITIES - SV Microwave
However, they have limited knowledge when it comes to connector selection, design and launch techniques. Conversely, RF connector manufacturers specialize in design and manufacturing of PCB mount connectors with little input to the PCB design.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Post Length: 0.160 Inches (4.06 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in.
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 36 ...
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 36 inches (914 mm)
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
INIR2-CD5% Carbon Dioxide sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 112531 - Amphenol RF
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm 112152.