Search Results for npc-1210-050-d-3-n
NovaSensor Filtration Air Restriction (FAR) Sensor
RE (150 kHz - 3.2 GHz) CI BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) FMA Code Description 300 Analog Amplified Output, 3.3 VDC Excitation, Calibrated 500 Analog Amplified Output, 5.0 VDC Excitation, Calibrated Code Description 05W 5 in H2O (1.25 kPa) 10W 10 in H2O (2.5 kPa) 40W 40 in H2O (10 kPa) 001 1 Psi (7 Kpa) 005 5 Psi (35 kPa) Code ...
Circular Medical Cable Connector | Pulse-Lok Connector 341021
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341021
DIN IDC Cable Connectors and Cable Assemblies - Amphenol CS
wwwamenolicccom Amenol Inormation Commnications and Commercial Prodcts TARGET MARKETS DIN IDC Cable Connectors and Cable Assemblies. DESIGNED IN ACCORDANCE WITH DIN 41612. DIN IDC cable connectors are available in 4 connector sizes
84530-102LF | MEG-ARRAY® | Amphenol
200 Position BGA Plug, 6mm Component Height, 1.27mm x 1.27mm Array, Lead-free
10129380-907001ALF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129380-907001ALF.
Datasheet - SGX Sensortech
SupplyVoltage 3.2 VDC 3.3 VDC 5.25 VDC AverageCurrent Consump on 30mA 32mA 35mA* *InrushCurrentcanbe up to60mA LogicOutputsLevel LOW Voltage Level (VOL): 0.6V Maximum HIGH Voltage Level (V OH): 2.0V Minimum 1.6mAsource currentmaximum LogicInputsLevel LOW Voltage Level (V IL):0.4V Maximum HIGH Voltage Level (VIH):2.0V Minimum Humidity Opera ...
RELEASE NEW DWG FORMAT 04/16/16 DRACK
2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 4000volts ac. power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >50 cycles 2.9 rohs ...
DESCRIPTION L I S T A m p h e n o l
2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 4000volts ac. power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >50 cycles 2.9 rohs ...
3082-6156-dB - XMA
Atten, N-m/f, 6 GHz, 2W. The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. Item # 3082-6156-dB. Description: Atten, N-m/f, 6 GHz, 2W. Materials: Nickel Plated Brass. Types: Attenuators.
91901-31111LF | Conan® | Amphenol
91920-31111LF. Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Receptacle, Surface Mount, 11 Positions, 1.00mm ( 0.039in) Pitch.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI
G823J201321DHR | Board mount | Amphenol
Board mount - Header Receptacle - Box Header For USB 3.0,2.0mm Pitch Vertical DIP,2x10Pin,30μinGold,NY9T,Removed#20Pos,With Latch,TAIL=3.3mm,Color-Black
2002-701X-80 - Model - xmacorp.com
3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in ...
G878C012TEU | CRIMP TYPE - RECEPTACLE | Amphenol
Amphenol is one of the leading manufacturers of Crimp type connectorsContact us today for more details of Boardmount, , part number G878C012TEU
FLS712N8P03 8 Position Jam Nut Receptacle, Pin, Shell Size - Amphenol Sine
SP24M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs REQUEST A QUOTE SP24M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
SS175 Low Chirp, 1kW, 20° Tilt, Furuno 10-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking.
DDR504422007M | DDR5 SMT | Amphenol
DDR5 Memory Module Sockets,Vertical, Surface Mount, 288 Position, 0.85mm (0.0335in) pitch, 30μin Gold on Contact Area, Standard Housing and Latch, Metal Tab, With MYLAR.
026-6A03-GKB | Chameleon | Amphenol
Amphenol is one of the leading manufacturers of Chameleon.Contact us today for more details of Chameleon, part number026-6A03-GKB
RJE1R2882254A3 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack, part number RJE1R2882254A3