Search Results for npc-1220-030-a-1-s
EU RoHS II Declaration - amphenol-aerospace.com
Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) D38999/26FJ61PD COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
Industrial Switched Interlocked Socket Outlet 2CMA167876R1000
Standards IEC 60309-1, -2, -4 RoHS Status Following EU Directive 2011/65/EU PACKAGING Package Width 152 millimetre Package Height 265 millimetre Package Gross WeightProduct Net Length 0.8 kilogram 120 millimetre Package UnitsProduct Net Weight box 1 piece TECHNICAL Product Main Type CMVS Color Red Number of Poles 4 Clock Position 3Hour 32 ampere
www.pctel.com
We would like to show you a description here but the site won’t allow us.
51721-10002406AALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51721-10002406AALF.
UG-912/U BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Products Related To Your Application. MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 300 mm 095-850-315-300.
NUMBER GS-12-449 PRODUCT SPECIFICATION - Amphenol CS
60068-1 as described below and evaluated with the sequence listed in Table 1, the connector shall meet the requirements. Temperature : 15 ~ 35 ˚C Relative humidity : 25 ~ 85 %Rh. Atmospheric pressure : 86 ~ 106 kPa PDS: Rev :D STATUS:Released Printed: Aug 07, 2023. NUMBER GS-12-449 TYPE ...
Charles 5G Solutions NLVP Pedestals - Charles Industries
CFIT-24 includes centric 1.25” and 2” knockouts on the rear wall of the terminal’s interior compartment allowing fiber ingress/egress directly to the pole to which it is attached. The interior chamber is furnished with 24 LC/UPC adapter ports in a centralized location, with fiber management
IMI Sensors Launches Low-Cost 4-20mA Velocity Transmitter
February 2023 - Depew, NY - IMI Sensors, a division of PCB Piezotronics, announced the release of Model 655A91, a low cost, 4-20 mA velocity transmitter. Combining the capabilities of a piezoelectric vibration sensor and a 4-20 mA transmitter, and featuring a 4-pin M12 connector, Model 655A91 was designed for easy integration into existing industrial monitoring systems.
77315-402-06LF | BERGSTIK | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Header, Right Angle, Through Hole, Single Row, 6 Positions
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
1-800-678-0141 aaotech@amphenol-aao.com Description: Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have ...
SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMB Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm 142348. SMB Right Angle Plug RG-178 RG-196 50 Ohm 903-368P-51A1.
ProFin Plus - amphenolprocom.com
Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Antenna Solutions Home - Across Mobile - Amphenol Antenna ...
Amphenol Antenna Solutions Home - Across Mobile - Amphenol Antenna ...
209C01 ICP® FORCE SENSOR Revision: J - PCB
Discharge Time Constant(at room temp) ≥ 1 sec ≥ 1 sec Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Spectral Noise(1 Hz) 0.0000044 lb/√Hz 0.0000197 N/√Hz [1]
TABLE OF CONTENTS - アンフェノールジャパン株式会社
24 1.703 1.375 .149 1.506/1.501 1.244 1.4375-18 UNEF Miniature Cylindrical MIL-C-83723, Series III Bayonet Coupling M83723/71 & 72 wall mounting receptacle. 7 Receptacle Shell, Single Hole Mount Jam Nut, Bayonet Coupling Military No. M83723/73 with socket contacts M83723/74 with pin contacts
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 26, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
10124311-12JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10124311-12JLF. 10124311-12JLF | ExaMAX® | Amphenol
PDM: Rev:G Released - Amphenol CS
PDS: Rev :G STATUS:Released Printed: May 25, 2022PDM: Rev:G Released .STATUS: Printed: Dec 13, 2012
SMPM (Size 12) D38999 Pin Contact to SMA Male 12" Cable Assembly for ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.