Search Results for npc-1220-030-a-1-s
Victron Energy | 24V/12V-20A (240W) Isolated DC-DC Converter
Orion-Tr 24/12-20A (240W) Isolated DC-DC converter - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring.
TP-120-7.prt - Amphenol NEXUS Technologies
Title: TP-120-7.prt : Author: ed Created Date: 7/12/2007 3:42:05 PM
Model 1203-04A Strain Gage Load Cell Installation and Operating ... - PCB
special load cell 1"-14uns-3b) n4.12 [104.6] 45° 2.67 [67.8] 2.54 [64.6] w/conn. protector 45° 8x thrun.281 [7.14] 22.5° 8x 1/4-28 x 1.75 [44.5] 12 point flange bolt connector "b" dual bridge only revisions rev description eco e hub diameter was 1.25 [31.8] - 10.05.16, pte 46027 1 1 supplied with mating fasteners. 1203, m1203, 1403 and m1403 ...
A1 RELEASE NEW PRODUCT ORION TOMMY - Amphenol Sine
contact, pin, solid, 3.6mm,7-10 awg, ahdp series sc000345 a1 1 1 notes: unless otherwise specified 1. material: copper alloy; siliver plated 2. contact size: 08 3. specifications: 3.1 current rating: 80 amp 3.2 contact millivolt drop: 60 millivolt drop @ 80 amp test current. 3.3 rohs compliant 4. recommended wire range: 07 - 10 awg 5. available ...
Model 121A23 Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi, 1/4 ...
Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi, 1/4-18 NPT mtg thd, 2-pin MIL conn., case isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
AT12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge an
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212
APC series product installation - Amphenol Industrial Operations
As shown in Figure 1 and Table 1, strip the wire, and ensure that the cut surface of the insulation layer is smooth, the wire is not damaged, and the cut surface of the wire is flush. Contact size A 10 6.0±0.4 12 6.0±0.4 16 4.8±0.4 2: Product assembly Step 2: Crimping contacts
INDUSTRIAL RELAY SOCKETS - Amphenol PCD
Amphenol’s Chicago division, Amphenol Pcd has brought back this connector due to popular demand. Amphenol Pcd’s Industrial/Audio Relay Sockets provides a low cost, high quality solution for customers looking to maximize the life cycle of their existing product architectures.
20021521-00110C1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board connector. Contact us today for more details of Minitek127 ® , part number 20021521-00110C1LF.
12-Way Receptacles - Amphenol Sine
Comparable to PN# 1-2303064-3. REQUEST A QUOTE. ATM04-12PD-PM31 12 Position Panel Mount Receptacle, Pin, Front Mount, 4 Hole Flange, Keyed D, Brown. Comparable to PN# 1-2303064-4. REQUEST A QUOTE. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.
MA2JAP1200 12 position receptacle extension, Checkmate™, Qu
WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG REQUEST A QUOTE MA1JAP1200 12 position receptacle extension, threaded, P type, counter-clockwise insert, male or female
USB Type C Connector System - Amphenol CS
USB 3.1 Gen 1 Type C Receptacle Right angle, Mid mount SMT, IPX8 waterproof 1240183121#2A USB 3.1 Gen 1 Type C Receptacle Right angle, Top mount Hybrid, Double shells GSB3CA1X315HHR USB 3.1 Gen 2 Type C Receptacle Vertical 12401661E4#2A USB 3.1 Type C Plug Straddle mount GSB3C71X313HHR PART NUMBERS CMIOUSBTYPEC0917EA4
NETBridge Automotive Ethernet Connector System - Amphenol CS
transmit up to 100Mbit/s and 1Gbit/s according to IEEE 100BASE-T1 and 1000BASE-T1. These automotive grade Ethernet connection system uses twisted-pair cables to transmit data. NETBridge ™ is developed in accordance with USCAR-2, VDAAK LV214 and ISO 8092-2. TARGET MARKETS. NETBridge ™ Automotive Ethernet Connector System §
NMNMI12P-120FFP - ClearFill®Line Factory-Fit Jumper Assembly for In ...
NM/NM, 1/2" ClearFill®Line Plenum-Rated Air Dielectric, 12 ft NMNMI12P-120FFP REV : D REV DATE : 21 Dec 2015 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
TABLE OF CONTENTS Section page no. - Amphenol CS
4.3.1 MetralTM High Power When several MetralTM High Power connectors are placed adjacent to one another, the guiding system will correct a nominal misalignment of +/- 1.5mm in the direction perpendicular to the daughter card and +/- 1.5mm in the direction parallel to the daughter card.
www.amphenol-sine
Updated 07/2022 1 of 18. 2 Position - PanelMate™ AT Receptacles and Wedgelocks Image Part Number Description Size Amp AT04-2P-PM11 2 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard Diameter Rear Seal (Red), Black Body (Requires Wedgelock AW2P. Keyed Options Available.) 16 13A
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol
4.5~7.5 mm - Amphenol Sine
1 1 A1 MA7CAE1200S-Sx-KIT KIT;M23A,PLUG,STR,12P,E TYPE A1 - FIRST RELEASE MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY
FOR ONE UNIT - Amphenol CS
rj45 pin 1 rj45 pin 8 ww=week yy=year date code amphenol part number. test notes(25±5℃) 75 ...
10167520-1212 | Amphenol Global Search | Amphenol
10167520-121211clf | Amphenol Global Search | Amphenol Relative accuracy ± 0.1 mbar • I2C interface • Operating range 1.7 ~ 3.6V • Small size package (2.0 x 2.5 x 1.0mm) • 8-HCLGA package • No External Components Required • Fully Calibrated and Compensated Applications • Pressure sensor for mobile devices (smart phones, smart ...