Search Results for npi-15b-5k-s-v
6E17C009SAJ120 | D-Sub Miniature | Amphenol
D-Sub, Stamped Signal 5A, High Temperature, Right Angle PCB Through Hole, Footprint 8.08mm (0.318in), Row Pitch 2.84mm (0.112in), 09 Socket, 0.76μm (30μin) Gold, Bright Tin Shell+Grounding Dimples, 4-40 Threaded Hole, Ground Tab with Boardlock
PM275W Low-High Wide Chirp, 1kW, Raymarine 11-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
main | HF/SSB, UHF-female, with N240F
HF/SSB, UHF-female, with N240F. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
EBY Electro - EB1081 Series - 3.81mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DESCRIPTION - SV Microwave
6) dia.’s on common centers to be concentric any reproduction in part or as a whole impedance: 50 ohms b material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. n/a see notes third angle projection 1) all dimensions are in inches [millimeters]
MP-7217-TC Sensor Build & Operation - SGX Sensortech
Temp (°C) =(V out-0.424)/0.00625 For example if Vout is 0.7365 the ambient temperature is 50°C. Calibration and Sensor Linearity Catalytic Mode The sensor is linear to at least 4% Methane and as such calibration can be carried out at between 1 & 2.5% Methane. The sensor performance data was measured with the sensor inside a standard SGX ...
Model 010m136/m005 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Amphenol CO-058BNCX200-050 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 50ft Amphenol CO-058BNCX200-050 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
Sriram Nukala | Ingénieur en Conception Mécanique - Casco Automotive Career
Découvrez Sriram Nukala, ingénieur en conception mécanique chez Casco Automotive Group. Découvrez pourquoi il aime travailler chez Casco et lisez son histoire .
Thermo-Trex® High Temperature Silica Tape - TPC Wire
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Chlorinesensors Datasheet - SGX Sensortech
WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 1 ppm StorageLife 12months ExpectedLifetime 24 months Storageconditions 0-20°C Warranty 12months LifetimeDetails HousingMaterial PPO Housing ImportantNotes • All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min, using SGX ...
MANAGEMENT SYSTEM CERTIFICATE - connorms.com
Place and date: Sherif Mekkawy For the issuing office: Katy, TX, 21 December, 2021 DNV - Business Assurance 1400 Ravello Drive, Katy, TX, 77449-5164, USA
B RT07188P*H* B1 - amphenol-sine.com
S Silver Plated F Gold Flash G5 Gold 5µ" (Thickness 5µ") G10 Gold 10µ" (Thickness 10µ") G15 Gold 15µ" (Thickness 15µ") G30 Gold 30µ" (Thickness 30µ") Stamped & Formed, Tooling Part Number Description QXRT12S Contact Extraction Tool, 2.5mm Contact MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Misc Tooling, All Part Number ...
H1XS - SV Microwave
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified h1xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited ...
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
NTC Thermistors Type RL14 - amphenol-sensors.com
RL1404-44.5K-155-K 85K D15.5 4783 0.130 3.30 5.5 10 RL1405-54.1K-138-K 100K D13.8 4561 0.140 3.56 6.0 10 RL1404-52.3K-155-K 100K D15.5 4783 0.130 3.30 5.5 10 1.5 in (38 mm) min 0.150 in max (3.5 mm) 0.1 in (2.5 mm) B thickness refer to table 26 awg tinned copper AAS-920-412A-04/2014 ...
RE+ 2022 - Anaheim - EXPO - Amphenol TPI (ATPI)
Visit us at RE+ 2022 in Anaheim, CA September 19th to 22nd
EC 2 7A M 005 - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
EU RoHS II CoC - amphenol-aerospace.com
w lw } µ ] ] } v Æ u ] } v ~/ ( o ] o í ì r ñ ð í ó î î r ì îe z ^ kee dkz u > dz/ > u z wd > ò ~ 3hu uhylhz ri wkh pdwhuldov surfhvvhv xwlol]hg lq wkh pdqxidfwxuh ri wkh deryh olvwhg sduw qxpehu