Search Results for npi-15b-5k-s-v
RJE581885431 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE581885431.
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
EBY Electro - EB557 Series - 5.00mm Spacing - PLUGGABLE BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
Voltage rating DC 28 V Current rating range type 446: 30...400 A type 447: 100...400 A type 449: 125...500 A Auxiliary circuit 10 A Electrical remote disconnection (-FA) operating voltage DC 12 V or DC 24 V operating current approx. 18 A or 12 A max. pulse time 10 ms < tON < 20 ms / tOFF > 10 s
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMP R/A Female 12" Cable Assembly for Ø.085 Flexible Coax
PRO-PHY450-4DI
Die PRO-PHY Hybrid-Kopplerserie dient zum Zusammenschalten mehrerer Sender auf eine gemeinsame Antenne. Alle Hybrid-Senderkoppler sind für 19" Montage geeignet.
Plug Clicker nut 2 Modules Composite Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
אמפנול בר-טק בע"מ - Articles - Bar-Tec
Amphenol Bar-Tec ltd is based in Kfar-Saba, Israel. Amphenol Bar-Tec is the sole representative of Amphenol products in Israel for the military and aerospace market. Amphenol Bar-Tec markets and design-in Amphenol’s connectors to the entire defense and avionic industry in Israel.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-300 3.3V 3.135 V to 3.465 V NPA Compensated, low power amplified analog NPA-500 5.0V 4.75 V to 5.25 V NPA Compensated, amplified analog NPA-600 5.0V 4.75 V to 5.25 V NPA Compensated, digital serial NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications
CMS-testisivu | Amphenol Socapex
Uutiset : Tutustu HDMI 2.0 AOC -kaapeliin: pitkän matkan... Pre Header. Tuki Kysy tarjous; Työurat; Minun Amphenol; English
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
main | Raymarine | Cables/Connectors
Raymarine Cables/Connectors. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Rechercher - kayeinstruments.com
Système de Validation {Présentation} Système filaire. Kaye AVS; Kaye Validator 2000; Sondes embarquées sans fils (RF) ValProbe RT. Kaye ValProbe RT {Vue d'ensemble}
Applications | PCB Piezotronics
PCB applications include: aerospace & defense, automotive, energy, noise monitoring. PDM & process monitoring, and test & measurement
May 12-13, 2022 Job Competency Refinement and Definition Training ...
On May 12th&13th, 2022, UAST invited an external expert lecturer, Caiyu Li, to AST to train and counsel the leaders of each department on "Job Competency Refinement and Definition" to help them define more precisely the competency elements and competency gap analysis for each department.
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
B RT07188P*H* B1 - amphenol-sine.com
S Silver Plated F Gold Flash G5 Gold 5µ" (Thickness 5µ") G10 Gold 10µ" (Thickness 10µ") G15 Gold 15µ" (Thickness 15µ") G30 Gold 30µ" (Thickness 30µ") Stamped & Formed, Tooling Part Number Description QXRT12S Contact Extraction Tool, 2.5mm Contact MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Misc Tooling, All Part Number ...
Rugged Junction Boxes - Amphenol Aerospace | 6U VPX 25G 144-Channel ...
Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote. Dimensional Information. Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title. Email address ...