Search Results for o.s.empresarios,profesionales y monotributistas
00131591238 - Amphenol Air LB
Pillar bolt cover 12 terminals
35309105822 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Fuel zone 1 hole 12
TECHNICAL FEATURES - rfstechnologies.com
F/O CABLE SPECIFICATIONS Number of F/O Pairs 1 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Single Bending Radius mm (in) 83 (3.3) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
T EMPOSONICS® T empoGuard™ HOUSING Protection type: Approved by Factory Mutual Research for: Class I, Division 1, Groups B, C, & D Class II/III, Division 1, Groups E, F, & G Material/Finish: Copper-free Aluminum Alloy/Silver Powder Epoxy Paint Conduit openings: 3/4 in. - 14 NPT Ingress Protection: NEMA 4/IP66 ROD
Model 691C42/691013 Switch box with switched & continuous outputs ... - PCB
Model 691C42/691013 Switch box with switched & continuous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enc, 12 ch, terminal strip input, vib & temp jack and two-pin MIL connector outputs, one 1.5” conduit
EBY Electro - EB505 Series - 3.50mm Spacing - PLUGGABLE BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HB158-U12S24-270LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1 ...
F/O CABLE SPECIFICATIONS F/O Cable Type G657-A1 Single Mode, Bend Tolerant Number of F/O Pairs 24 Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) Single Bending Radius mm (in) 157 (6.2) Cable Diameter 5.512 (0.217) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm
Amphenol MP-64RJ45UNNR-011 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 11ft Amphenol MP-64RJ45UNNR-011 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.
EB454 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HBF058-08U1SS4-xxF Series - HYB - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
EBY Electro - EB461A-XX-500 Series - 7.50mm Spacing - SCREWLESS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB704 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EBY Electro Terms & Conditions of Sale
November 2023. 1. Acceptance, Formation, and Modification. The following EBY Electro, Inc. (“Seller”) terms and conditions of sale (the “Terms”) apply to all offers (as defined below) and sales made by Seller, except as otherwise agreed in writing and signed by a duly authorized representative of Seller.
HBF058-08U1SS2-90FS - HYBRIFLEX - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
EBY Electro - EB1762M Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Test Apparatus Design for Assessment of Techniques Used to ... - PCB
photogate, allowing for the gate’s infrared sensor to see through the slit. This square wave signal allows not only for a more accurate determination of the time which the pressure transducer will be exposed to the heat flux of the torch flame but also to allow the operator to locate the precise instant where torch-transducer exposure begins.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
address, etc., are not supported by the NPA 201’s interface. In I²C-High Speed Mode, a command consists of a fixed length of three bytes. Figure 3 - I2C Read Data S SlaveAddr 1 A Status N P read Read Status (I2C Read) S SlaveAddr 1 A Status A read Read Data (I2C Read) S SlaveAddr 1 A Status A BridgeDat <15:8> read A BridgeDat <7:0>
EBY Electro - EB1265R Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
12.0 ± 0 - SV Microwave
C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) SMA R/A Male ( 2912-61002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1.