Search Results for o.s.empresarios,profesionales y monotributistas
EU RoHS II Declaration - amphenol-aerospace.com
Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐712994‐721 COMPLIANT CONTACT, PIN 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
12.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMPM R/A Female ( 3222-40005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1.
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP Female QB ( 1221-40051 ) 1.85mm Straight Male ( SF3311-60002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T ...
회사 연혁 | 암페놀 소카펙스
2020's. 2020 프랑스 티즈와 인도 푸네에 대한 투자 가속화 2022 제1회 가족을 위한 오픈 하우스 2022 암페놀 소카펙스, 창립 75주년 기념식 개최 문의하기 +33 4 50 89 28 00. 948 프롬나드 드 라르브 - BP 29 ...
EU RoHS II Declaration - amphenol-aerospace.com
Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) M10‐676907‐17HN COMPLIANT KIT, SHELL, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
Młotek bezpieczeństwa P165 z linką 1500mm - El-Cab Sp. z o. o.
O nas; Dostawa; Informacje prawne; Regulamin > Elementy wykończenia nadwozia > Pozostałe elementy > Młotek bezpieczeństwa P165 z linką 1500mm. Zobacz większe. Poprzedni . Następny . Młotek bezpieczeństwa P165 z linką 1500mm. Indeks: 4530-004149-00. Nr producenta 60722.
Power Management Solutions (PDU) - Amphenol Aerospace
M9516 is an 8-channel VME form factor power distribution unit, designed for airborne and ground applications. This power management solution distributes 28VDC (current is up to 200A) through overload and short-circuit protected switches.
12.0 ± 0 - SV Microwave
C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T ...
Secure Locking SMPS RF Connectors | SV Microwave
SV Microwave’s secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high ...
MDP FTV - Robuuste Ethernet-, USB- en ... - Amphenol Socapex
MDP FTV is een complete robuuste oplossing rond Mini DisplayPort waarmee je een standaard Mini DP-snoer in een metalen plug kunt steken die deze beschermt tegen schokken, stof en vloeistoffen. De Amphenol Socapex Mini DisplayPort-connector is een robuuste en veelzijdige oplossing voor ruwe omgevingen die een snelle datatransmissie vereisen.
USB3CF TV memorijski tasteri - USB tasteri | Amfenol Socapex
USB3.2 Gen1 maksimalna brzina prenosa: 5 Gb / s. Kompatibilan sa USB2.0 prenosom sa 480Mb / s. TLC 3D flash tehnologija (BiCS3). MTBF: >4 000 000 sati. Aplikacije. Zapečaćen protiv tečnosti i prašine: IP68 pare. Slani sprej: Aluminijumska školjka: Nikliranje: 48h. Crna cink niklovanje: 500h. Maslinasto siva kadmijum oplata: 500h; Tin ...
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60071 ) SMA Bulkhead Female ( 2946-6012 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N ...
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1.
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
EU RoHS II Declaration - amphenol-aerospace.com
Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) PKT09RLC32‐1PZ COMPLIANT CONNECTOR, ELECTRICAL, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
EU RoHS II Declaration - amphenol-aerospace.com
Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) D38999/26FJ35SB COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 22, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
All Receptacle shells - amphenolpcd.com
7.14 GASKET BACKSHELLS All Receptacle shells 66 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM
CTOS - מחברי סיב אופטי | אמפנול סוקפקס
Amphenol SOCAPEX CTOS הוא מחבר סיב אופטי טקטי שתוכנן במיוחד עבור יישומים צבאיים. מחבר CTOS כולל טכנולוגיית אלומה מורחבת לשידור ללא מגע ומוסמך בהתאם לתקני נאט"ו/STANAG4290. עם עיצוב הרמפרודיטי, CTOS הוא מחבר חד-מצבי ורב-מצבי שיכול לתמוך ...
C:UsersROrmanDesktop$ drawingsC-0441041000202 REV A1 - Amphenol Sine
NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol 44 SERIES RECEPTACLE CONNECTOR, 2 CONTACTS, STANDARD TYPE B 0441041000202 A1 11 HAILEY 25/MAY/23 ORION 25/MAY/23 TOMMY 25/MAY/23 NONE 044-104-10002-02 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE