Search Results for open cell r value per inch
Item Part number Cable OD Range - Amphenol Sine
2.8 OVERVOLTAGE CATEGORY: III PER UL840 2.9 MATING CYCLE DURABILITY: >500 CYCLES 2.10 RoHS COMPLIANT 3. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 1 6 MB5CKN0600-Sx SC000260 CONNECTOR Socket contact,2.0mm,Crimp 14~18AWG 1 2 MB5CKN0600-Sx XXXX 24.90 MB5CKN0600-S1 Item Part number Cable OD Range 1 2 3 7.5~11.0 mm 14.5~17.0 mm
C21 1RU Provides Simple Access for “Top of Rack” and Other Applications
[May 10, 2022] The new C21 1RU tray-based optical distribution platform from Amphenol Network Solutions provides a wealth of features engineered for user access, simplicity, and high termination density, all in just 1 RU of space.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
Noise Voltage 37 nW/Hz1/2 R.M.S, 25°C NEP 0.69 nW/Hz1/2 Detectivity 1.02 cmHz1/2/W Time Constant 32 ms NTC Thermistor for Temperature Compensation Parameter Limits Unit Condition Min Typ Max Resistance 100 kΩ Tol.: ±3% @ 25°C Beta – Value 3950 K Tol.: ±% @ 25°C/50°C Absolute Maximum Ratings • Operating Temperature : -20°C ~ 100°C
74868 # 1$ - amphenolrf.com
to the body as possible. confirm the contact position per the dimensions shown below. 5. insert both terminated coaxial inserts (see note 7) into their respective port openings in the rear of the plastic housing. the body of the coaxial insert will stop against a surface inside positioning latch temporarily retain the coaxial inserts in the the ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
m R p r 0 2 A h e n o a S l E U / 6 5 / a n t p l i i a u s t A 82 [3.232] (REF) UL CERTIFICATE 20140623-E339831. Title: 55010925-000 Author: thien Created Date: 9/10/2014 10:03:14 AM ...
| Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Amphenol Network Solutions > Products > Rack Products > Accessories ...
Ring terminals are color-coded for ease of identifying cable size.
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Installing the Sensor - amphenol-sensors.com
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
CUSTOMER OUTLINE DRAWING - amphenolrf.com
interface per sma plug stamp "amphenol" contact 5/16" hex insulator scale 4.000 section a-a scale 5.000 customer outline drawing all other sheets are for internal use only 6 6. author: amphenol rf created date:
Model 132B38/010PH Micro ICP® pressure sensor, 140 mV/psi, 10-ft ... - PCB
Model 132B38/010PH Micro ICP® pressure sensor, 140 mV/psi, 10-ft. integral cable to 10-32 jack, high frequency velocity or TOA measurements Installation and Operating Manual
CUSTOMER OUTLINE DRAWING - Amphenol RF
smb r/a plug for rd-179 cable cad file o. barthelmes 2/14/01 o. barthelmes 13-feb-01 c. mcgrath 13-feb-01 finish configuration level: in work gen# assym12_smb 161 reference --notes: 1. materials and finishes: cube body - zinc die cast, nickel plating body & cap - brass, nickel plating female contact - becu, gold plating spring ring - becu ...
7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
7-16 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272146. 7-16 Right Angle Clamp Plug 1/2-inch Annular Corrugated 50 Ohm 272FPRA4. 7-16 Panel Mount Jack 4-Hole Flange 50 Ohm 272169. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Indoor Patch Antenna for Wall or Ceiling Mount
Indoor Patch Antenna for Wall or Ceiling Mount PLPI-900-1800 2-Band | 2-Port | Patch Antenna | Linear Polarization | 65°-85° | 880-960 / 1710-1880 MHz | 8.0 dBi | SISO | Indoor
CUSTOMER OUTLINE DRAWING - Amphenol RF
interface per amc plug interface per mil-std-348 series: sma jack 1/4-36uns-2a thread 5.85 [0.230] 'd' flat 1/4" wrench 11.00 mm wrench o-ring lock washer scale 5.000 recommended mounting hole dimensions customer outline drawing all other sheets are for internal use only. author: amphenol rf
CUSTOMER OUTLINE DRAWING - amphenolrf.com
interface per mil-std-348 series: smp plug typ(2) locate approximately at center as shown marking: amphenol rf white heat shrink tube with black marking scale 0.700 customer outline drawing all other sheets are for internal use only. created date:
Thermometrics EMI-Protected NTC Thermistors Datasheet
Battery Cell Temperature Engine Management Sensors Combo Pressure and Temperature Coolant / Oil Temperature Engine Temperature Outside Air Temperature ... Gñ¯£b r I^8#¦=Áï¤P´^äÁ/ P¨ëPà ä ÷ÔÎÈEò 8-ø · 9~M C¾ Û3 Keywords: Amphenol Advanced Sensors; Thermometrics; NTC; noise-immune thermistor; automotive applications ...