Search Results for open cell r value per inch
CUSTOMER OUTLINE DRAWING - amphenolrf.com
interface per mil-std-348 series: sma plug 8.00 mm wrench insulator disc recommended cable stripping dimensions scale 4.000 customer outline drawing all other sheets are for internal use only 6 6 6. author: amphenol rf created date:
RJSwitch UserManual RES-GMC-2M-G-2TV-2TVOP-OD-DC rev2 - Amphenol Socapex
values for usage (temperature limit, maximum voltage, etc.) as defined by the Vendor, or from incorrect choice of application. - Damages resulting from force majeure, such as this is defined under article 11 of Amphenol Socapex Sales Conditions hereunder, or resulting from any unpredictable event or natural disaster.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
values • Reference temperature(s) other than 25°C - specify. ... and test methods are per MIL-PRF-23648. ... Lead Material Platinum alloy Available Cuts “K” adjacent “P” opposite Material System Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance Range @ 25°C A GC1 11.9 - 1000-2500 W A GC2 14.7 - 2500-7000 W ...
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
CUSTOMER OUTLINE DRAWING - Amphenol RF
interface per mil-std-348 series: smp plug typ(2) locate approximately at center as shown marking: amphenol rf white heat shrink tube with black marking scale 0.700 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
Model RTD602D11 Dual output, vibration & Resistance Temperature ... - PCB
Model RTD602D11 Dual output, vibration & Resistance Temperature Detector (RTD), low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, 6 conductor 10 ft integral cable (522), single point
www.amphenolrf
b. quantity per tray: 40 5. seperately supplied mountng hardware to be tightened to 10 in-lbs min/15 in-lbs max when assembling to panel panel cutout recommended pcb layout 1/2"-28unef-thread bnc per mil-std-348 scale 1.000
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 'hfhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
CUSTOMER OUTLINE DRAWING - Amphenol
interface per mil-std-348 series:n plug typ(2) heat shrink tube typ(2) scale 0.400 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
PRELIMINARY ISSUE - amphenolrf.com
interface per mil-std-348 series: sma plug typ(2) scale 0.600 customer outline drawing all other sheets are for internal use only preliminary issue. author: amphenol rf created date:
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Centaur ExaMAX for Military - Amphenol Aerospace
Centaur ExaMAX for Military I/O cable assembly and connector solutions