Search Results for open cell r value per inch
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Ram-Lock with High Power Contacts | Ram-Lock Connectors | Mil-Spec Type ...
Amphenol’s Single Pole Ram-Lock connector is a ruggedized push-pull connector designed for applications up to 500 °F (260 °C)
2M Ram-Lock | 38999 Ram-Lock | Ram-Lock Connectors - Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M family of products! The 2M Ram-Lock features a positive locking Interface and is perfect for applications where accidental unmating is a concern.
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Receptacle Standard 4 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Installing the Sensor - amphenol-sensors.com
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
NTC Type JR - amphenol-sensors.com
• Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol Advanced Sensors
NTC Type JR - amphenol-sensors.com
• Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol Advanced Sensors
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Thermometrics ZTP-115 Thermopile IR Sensor
Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information
Amphenol Network Solutions > Central Office and Headend Solutions > 2 ...
Your shopping cart is empty. Product Qty Amount; From: Until:
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
m R p r U E 2 0 A h e n o a S l E C 2 / 9 5 / a n t p l i i a u s t A. Title: 55010772-000 Author: thien Created Date: 3/22/2013 10:08:32 AM ...
Inrush Current Limiting - amphenol-sensors.com
Title: Thermometrics Inrush Current Limiting Application Spotlight Author: Amphenol Advanced Sensors Subject: Inrush Current Limiters are used to limit inrush current to prevent damaging components, blowing fuses or tripping circuit breakers.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com