Search Results for operaciones 4.0
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
BNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
2017-6-28 The training of self-management_Amphenol Assembletech
On June.28th ,2017, UAST invited Mrs. Rao to share the self-management to salaried. It is really useful for all of us.
2010-3-21&22 'Copy Middle-Level Managers'Management Promotion ... - UAST
From:Amphenol Author:Amphenol Clicks:20755 times PubDate:2010/3/21 Last:2011-10-10&11 Dubai Electronics Show Next:2010-7-4 AST Outward Bound
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
F-Type Plug to F-Type Plug Adapter 75 Ohm Straight | 222156 - Amphenol RF
F-Type Plug to F-Type Plug Adapter 75 Ohm Straight
Cable Boot RG-174 | 60052-000 - Amphenol RF
Alias: BOOT-316U/PE/BLA: Body Finish: Black: Body Material: PVC: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield ...
Amphenol Assembletech
Part Number: 99817-3211-2.2 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
Spring Antenna LoRa & RFID 423-443 MHz | ST0686-20-N01-U - Amphenol RF
Passive Spring Antenna,423-443 MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
AMC Right Angle Plug to TNC Straight Front Mount Bulkhead Jack IP67 1. ...
AMC Right Angle Plug to TNC Straight Front Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 132169SS - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
www.allsensors.com
How to Order 5 INCH - Pressure Ranges 0.25 INH20 MBAR 0.3 INH20 I INH20 2.5 INH20 5 INH20 10 INH20 20 INH20 30 INH20 40 INH20 60 INH20 pressure Type
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
2013-03-27&28 AST Supplier Meeting - Amphenol-ast
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 3 M
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 3 M (118.11 Inches)
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated