Search Results for operaciones 4.0
BNC Straight Cable Jack | 112160-11
BNC Straight Cable Jack
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 36825: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
MCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector MCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
Model 607A12 Industrial ICP® Accelerometer Installation and Operating ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G (305 mm)
RP-SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
圆管端子 - 定制 - Amphenol-gec
系列:PowerLok系列类型:圆管端子连接器类型:插座安培:300安培芯位:1芯...
High Frequency SMA Connectors Reduce Frequency Range Limitations
High Frequency SMA Connectors Reduce Frequency Range Limitations. Amphenol RF is pleased to announce the expansion of its high frequency SMA connector series with extended frequency cable mount connectors supporting up to 34 GHz. With a lightweight, compact and vibration proof design, they are ideal for a variety of applications including 5G wireless infrastructure, military, RFID and radar ...
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Silver: Contact Material
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm ...
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm 3 M (118.11 Inches)
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches (914 mm)
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm ...
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm IP67
SMA Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
厦门市市长庄稼汉莅临我司调研复工复产及防控情况_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.