Search Results for osm rf connector
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 639
Precision Test Cables - Amphenol RF
Amphenol RF offers a full range of Precision Test Cables designed for radio frequency applications. Precision Test Cables feature all industry standard connector interfaces in between-series and in-series designs.
Armored RF Cable Assemblies - SV Microwave
Armored bend radius prevents accidental overbend of RF cable; Fully armored and partially armored options available; Withstands pull force up to 45 lbf; Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC. Applications. Harsh environment conditions;
Waterproof IP67 Rated BNC Connectors Improve System Integrity
Waterproof IP67 Rated BNC Connectors Improve System Integrity. Amphenol RF is pleased to introduce additional products to our waterproof IP67 product portfolio.This latest expansion includes three BNC bulkhead jacks designed to accommodate the popular RG-58, RG-142 and LMR-240 cables.
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01-0005 RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. 082-4352 PDF Customer Drawing (Size: 942 kb) 82-4352 STP 3D Model (Size: 440 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0005: Body Finish: Silver:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
PRODUCT PORTFOLIO - SV Microwave
RF connector PCB launches on the carrier and/or any mezzanine card, eliminating the requirement for RF cable assemblies on the Plug-In Module. However cable options are available and still permitted. Chassis and card-manufactures work toward developing an interoperable solution satisfying
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP PDF Customer Drawing (Size: 823 kb) 083-1SP STP 3D Model (Size: 461 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
N-Type Protective Cap Plug | 202102 - Amphenol RF
N Cap for Female Connector, With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
TNC to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to FME Adapters designed for radio frequency applications. TNC to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.
112533 | Amphenol Global Search | Amphenol
RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications.
N connectors | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Learn All About Shielding Electro Magnetic Interferences (EMI)
Filter RF Connectors . Filter D-Sub Connectors . BergStak® 0.40mm Self-Alignment Board-to-Board Connector . Latest. Amphenol at embedded world 2025: Powering the Future of Embedded Systems Feb 19, 2025. PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025. Amphenol ...
Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Protective Caps designed for radio frequency applications. Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
Non-magnetic RF Interconnects - SV Microwave
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace, and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products. They are ideal for applications that require low magnetic ...
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Solderless Male Edge Launch and Compression Mount Connectors | SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122116 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121EA-004-NT3G-50: Body Finish: Nickel: Body Material: Brass:
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)