Search Results for osm rf connector
Twinax Straight Clamp Plug 50 Ohm | 031-224 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 50 Ohm. Downloads. Assembly Instructions C33 (Size: 18 kb) 031-224 PDF Customer Drawing (Size: 163 kb) 031-224 IGS 3D Model (Size: 3105 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182110 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
SV offers SMA Female Flange Mount Connector, 4 Hole (Candlestick) 2950-6061. This panel mount connector is the perfect fit for multiple environments. Check Inventory. Register. Log in ... RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ...
bnc to mini | Amphenol Global Search | Amphenol
RF Connector Mini-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 031-70259 PDF Customer Drawing (Size: 119 kb) 031-70259 IGS 3D Model (Size: 1028 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0315-RFX PDF Customer Drawing (Size: 259 kb) 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Space | Hi-Rel and LEO/MEO Satellites - SV Microwave
SV’s durable RF interconnects can withstand the harsh conditions of space, while our high-performance standards mean we guarantee RF performance expectations. ... All the below offerings are directly from the M39012 connector specification. Test: Requirement Paragraph: Test Method Paragraph; Force to engage/disengage Bayonet and Threaded: 3.5 ...
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252141 STP 3D Model (Size: 114 kb ) 252141 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
RF PCB CAPABILITIES - SV Microwave
the PCB mt RF connector and the launch to the trace up to ¼” past the exit of the connector (or until feature pattern transitions to transmission line). Factors that impact simulation design include: • Copper layer pullback from PCB edge • Transmission line impedance accuracy based on calculators
RF Connectors for Broadband - Amphenol RF
Amphenol RF offers a range of 50 and 75 ohm RF interconnect products including board-to-board connectors, cable assemblies, and adapters. IP67 and IP68 rated waterproof connectors are ideal for applications where products are exposed to the elements.
bnc | Amphenol Global Search | Amphenol
RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
High Power Connectors | Products | Amphenol Aerospace
Classes RF, RL, and RK: -55°C (–75°F) to 200°C (392°F). Classes RW, DT, & DZ: -55°C (–75°F) to 175°C (347°F). Environmental Seal: Wired, mated connectors with environmental accessories meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer increased sealing in the unmated condition. Durability:
About Us - Amphenol RF
Our global team of experienced engineers develop innovative solutions utilizing the most advanced manufacturing technology available, along with Statistical Process Control, to produce RF connectors, coaxial adapters and radio-frequency cable assemblies in high volume with industry-leading quality. Our engineers specialize in creating custom ...
SAVE TIME AND RESOURCES WITH NEW SMA QUICK CONNECT ADAPTER - Amphenol RF
The SMA Quick-Connect adapter easily converts any standard SMA Plug test cable into a Quick-Connect cable without compromising the electrical integrity of the assembly. This adapter maintains the same high quality coupling that customers expect from a threaded interface.
N-Type to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Adapters designed for radio frequency applications. N-Type to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connector Accessories - Amphenol RF | Page 4
Amphenol RF offers a full range of connector accessories designed for radio frequency applications. Our connector accessories feature all industry standard connector interfaces in between-series and in-series designs. | Page 4
USB Connectors | Products - Amphenol
While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug. Amphenol Communications Solutions Rugged USB 2.0 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. ...
HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R ... - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1107-12G STP 3D Model (Size: 1568 kb ) 034-1107-12G PDF Customer Drawing (Size: 197 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122430 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122430 stp 3D Model (Size: 674 kb ) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
SMPM RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMPM connectors. The SMPM connector was developed to improve the application density and operating frequency range of the SMP connector. The SMPM connector is widely used in high-density, high-performance applications today.